News 9 March 2022
Field Connection with Lever, Now for 2.5 mm² Too

The powerful MCS MIDI allows convenient, tool-free wiring of conductors with cross-sections up to 2.5 mm².

The MCS MIDI single-conductor female connector will soon be available with a lever for conductor cross-sections from 0.14 to 2.5 mm² (26 to 12 AWG) and 5 mm pin spacing. It boasts an ideal combination of high performance, compact design and convenient lever operation, providing the missing link in the connector family of WAGO’s MULTI CONNECTION SYSTEM (MCS).

The Benefits for You

  • Tool-free manual wiring thanks to lever operation

  • Push-in CAGE CLAMP® termination

  • Powerful pluggable PCB connector for up to 16 A

  • Compact design for conductor cross-sections up to 2.5 mm²

Intuitive Tool-Free Operation

Lever operation makes manual wiring easy. The lever requires no tools and allows intuitive operation. Thanks to CAGE CLAMP®, solid conductors and fine-stranded conductors with ferrules can be connected by simply pushing them into the unit. The connector has a current carrying capacity of up to 16 A and an overall height of just 11.5 mm. It can be used in drive controllers, converters and power supplies, for example.

This pluggable PCB connector is available in two versions: MCS MIDI Classic and MCS MIDI with 100 % protection against mismating. For maximum safety for field connections, the MIDI pluggable connection systems are available with a center or side locking lever upon request. The pluggable connection system allows optional direct marking.

Item Numbers:

MCS MIDI Classic: 2231-11XX

MCS MIDI: 2721-11XX

Available: Q4/2022

The entire pluggable connector family of the WAGO MULTI CONNECTION SYSTEM (MCS) with lever

More about this topic

MULTI CONNECTION SYSTEM (MCS)

The MULTI CONNECTION SYSTEM (MCS) is WAGO’s versatile pluggable connection system with industry-leading solutions for your wiring applications. The system includes seven product lines with pin spacings from 2.5 mm to 10.16 mm (0.98 inch to 0.4 inch) and terminates conductors ranging from 0.08 to 25 mm2 (28 to 4 AWG), offering a wide range of possible applications.

MCS-MIDI_2000x2000px.jpg

Faster Connection: Pluggable Connectors

Pluggable connectors for power connection and signal transmission: You’ll find the right connector for any application in our product selection. Whether on printed circuit boards, in control cabinets or for connecting lighting – WAGO’s pluggable connectors allow quick and easy connection in a huge variety of applications.

buehne_steckverbinder_ad_2000x2000_1.jpg

The lever technology used in WAGO’s PCB terminal blocks and pluggable connectors is universal and self-explanatory, offering safe, tool-free, intuitive operation for a wide variety of conductor cross-sections.