Miniature Rail-Mount Terminal Blocks – a Real Wizard at Saving Space
The compact design of the TOPJOB® S Miniature Rail-Mount Terminal Blocks makes them especially suitable for connections inside the cramped terminal boxes of motors or pumps, for example.
At a Glance:
- Nominal cross-section: 1 (1.5) mm² | 2.5 (4) mm²,
Rated current: 13.5 (17.5) A | 24 (32) A
Rated voltage: 500 V | 800 V IEC - Custom mounting options
- Push-in CAGE CLAMP® termination