MM-42828_website_ground-resistance-signaling-module_kombi_2000x2000.jpg

Ground Resistance Signaling Module

With the new ground resistance signaling module, in the grounded operating mode, WAGO offers not only detection of 0 V grounding, but also fully automatic detection of resistance values below a non-adjustable, unbalanced insulation resistance between ground and +24 V or 0 V of the supply voltage.

Benefits of the Ground Resistance Signaling Module
Benefits of the Ground Resistance Signaling Module
1:37
Share this video
Share link
Practical Use of the Alarm Signal
Practical Use of the Alarm Signal
1:15
Share this video
Share link
Quick and Easy Troubleshooting in the Event of a Ground Fault
Quick and Easy Troubleshooting in the Event of a Ground Fault
1:41
Share this video
Share link
<p>WAGO Ground Resistance Signaling Module</p>

WAGO Ground Resistance Signaling Module

4:41
Share this video
Share link

Properties

Properties

mm-42828_website_ground-resistance-signaling-module_789-665_s_stoerer_2000x1125_.jpg

The Evolution of the Ground Resistance Signaling Module

Single Wire

  • Immediate fuse tripping in the event of a ground fault
  • Immediate system shutdown
  • No pre-warning

Ground Conductor Disconnect Terminal Block – Manual Insulation Resistance Test

  • Immediate fuse tripping in the event of a ground fault
  • Immediate system shutdown
  • Detection of potential ground faults through routine manual maintenance
MM-42828_website_ground-resistance-signaling-module_isolationswiderstand_2000x1125_.jpg

Ground Resistance Signaling Module – Automatic Insulation Resistance Testing

The ground resistance signaling module offers the industry’s best cost–benefit ratio and is easy to use. Replacement of the previous ground conductor disconnect terminal block is straightforward. Only two additional wires have to be connected to the PLC to make the potential-free contact ready for evaluation.

MM-42828_website_ground-resistance-signaling-module_box_2000x1125_.jpg

Advantages of the Ground Resistance Signaling Module over the Mechanical Ground Conductor Disconnect Terminal Block – in Practice

  • Manual testing for emerging ground faults replaced by fully automated monitoring
  • Reduction of the inspection interval from approx. 3 months to 10 seconds
  • Immediate further signaling by potential-free contact for signaling to PLC

Example Applications

Upgrading from a ground conductor disconnect terminal block to a ground resistance signaling module

Wherever a ground conductor disconnect terminal is currently in use, a ground resistance signaling module can easily be retrofitted for fully automated monitoring.

Two 24 VDC power supplies require only one ground resistance signaling module

Even with two or more power supply units connected in parallel, one ground resistance signaling module suffices for ground-fault monitoring.