WAGO Analytics
System optimization means better process understanding, data quantification and integration of results. WAGO Analytics supports you from data acquisition to system analysis, visualizes dependencies and integrates insights to exploit optimization potential. Together with customers, WAGO creates tailored data-supported solutions.
![MM-4961_Analytics_Demonstrator_GettyImages-556419437_2000x1125.jpg](/medias/200-MM-4961-Analytics-Demonstrator-GettyImages-556419437-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNDU1fGltYWdlL2pwZWd8YUdNNUwyaGxPQzh4TkRFM05USXlNVFUzT1Rnd05pOHlNREJmVFUwdE5EazJNVjlCYm1Gc2VYUnBZM05mUkdWdGIyNXpkSEpoZEc5eVgwZGxkSFI1U1cxaFoyVnpMVFUxTmpReE9UUXpOMTh5TURBd2VERXhNalV1YW5CbnwyYjIwYTllMmI3NGYxNzhiM2NlMzBiNzI4NTc0NjcwOTlhZGU1MWVkYzRkYjI2NjhiYmU5YmQ1ZmY2NTZlYjJi)
Explosion Protection
The safety of people, trouble-free production processes and environmental protection are all key factors for using the right technologies.
![loesungen_explosionsschutz_iStock_000056635768_Medium_2000x1125.jpg](/medias/200-loesungen-explosionsschutz-iStock-000056635768-Medium-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YUdJMkwyZzNaQzh4TkRFM01UTTNNVFUyT1RFNE1pOHlNREJmYkc5bGMzVnVaMlZ1WDJWNGNHeHZjMmx2Ym5OelkyaDFkSHBmYVZOMGIyTnJYekF3TURBMU5qWXpOVGMyT0Y5TlpXUnBkVzFmTWpBd01IZ3hNVEkxTG1wd1p3fDcwNThiMGM4MTJjNjk4NTg3ODIyNjVmMWE0MTQxM2U4NWVmYzEzNjljODcyMmYwNTAxZTAzOGUwNTA4MWFjZmQ)
IO-Link
IO-Link is the flexible interface for data exchange on the field level. Discover the possibilities of this open and flexible standard.
Cybersecurity
WAGO's Linux®-based controllers (PFC, Compact Controller 100, TP600, Edge Device) incorporate all the standard IT security features. The desired protection level can be easily set via the controllers' Web-Based Management.
Engineering Solutions
In addition to PLC programming per IEC 6 1131-3, other software solutions offer extra innovative possibilities to complement the standard control tasks of a PLC. These features are supported by Docker® technology and bring greater flexibility to your application.
Functional Safety
Safety-relevant applications require products that guarantee the “acquisition of safe analog values” function. These include, for example, emergency stop, door contacts and limit switches as well measuring fill levels, pressures, temperatures or gas concentrations in refrigerated warehouses – within the Machinery Directive's scope.