{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller MODBUS; RS-485; 19,2 kBd",
"description" : "<p>The MODBUS Controller is an expansion for the WAGO I/O System.</p><p>This controller combines a WAGO MODBUS Fieldbus Coupler with PLC functionality. Application programming is IEC 61131-3 compliant.</p><p>The programmer can access all fieldbus and I/O data.</p><p>Features and applications:</p><ul><li>Decentralized control to optimize support for a PLC or PC</li><li>Devide complex applications into individually testable units</li><li>Programmable fault response in the event of fieldbus failure</li><li>Signal pre-processing to reduce fieldbus transmissions</li><li>Directly control peripheral equipment for faster system response times</li><li>Stand-alone, compact controller</li></ul>",
"mpn" : "750-812",
"sku" : "750-812",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-no-picture?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YURBMEwyZ3haUzh4TXpZME5ESXpPVGt5T1RNM05DOHlNREJmYm05ZmNHbGpkSFZ5WlF8OGI2Y2U1YjAwN2IzMzUyMDQ3ZjQ1NjlhNDJmYTk2OWE3NTJjYmM4ZTY1NmJhNmU3ZTk4NjJmODkxMmVhOTYxYQ",
"gtin13" : "4045454654610",
"category" : "Controller",
"url" : "https://www.wago.com/au/plcs-controllers/controller-modbus/p/750-812"
}
[
{
"id": "followUp",
"label":"Successor model",
"priority": 110
},
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]