{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Controller PFC200; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Ext. Temperature; ECO",
"description" : "<b>Note:</b><br/>For this item, a successor is available: <a href="https://www.wago.com/750-8212/025-002">750-8212/025-002</a><br/><br/>The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty modules found within the 750/753 Series. <br/><p>Two ETHERNET interfaces and an integrated switch enable line topology wiring. </p><p>An integrated Webserver provides user configuration options, while displaying PFC200 status information.</p><p>Besides the processing industry and building automation, typical applications for the PFC200 include standard machinery and equipment control (e.g., packaging, bottling and manufacturing systems, as well as textile, metal and wood processing machines).</p><p>Programming per IEC 61131-3</p><ul><li>Programmable via WAGO-I/O-PRO V2.3 </li><li>Direct connection of WAGO I/O modules</li><li>2 x ETHERNET (configurable), RS-232/485 </li><li>Linux operating system with RT‐Preempt patch </li><li>Configuration via CODESYS or Web-Based Management interface </li><li>Maintenance-free</li></ul>",
"mpn" : "750-8202/025-002",
"sku" : "750-8202/025-002",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d00018994000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA3fGltYWdlL2pwZWd8YUdVNUwyZzFNeTh4TXprNU9UQXpOVGd3T1RneU1pOHlNREJmTURJd01EQXdNV1F3TURBeE9EazVOREF3TURFd01HSTJYMFJGTG1wd1p3fGNmZWMyOWU5NmQwMTI3YzhhMGU0Mjk0YmQ1MzA3MDAyNWYxZWVlNjRiOWQzNThjNzI4NTYyNTRmODg5YmEyYTc",
"gtin13" : "4050821892311",
"category" : "Controller",
"url" : "https://www.wago.com/au/plcs-controllers/controller-pfc200/p/750-8202_025-002"
}