MM-384645_new_landing-page_WAGO_hebel¬_hebelkampagne_005_2000x1500.jpg

If there's a lever,
it must be WAGO!

WAGO Lever Technology

WAGO's lever technology is a globally understood, self-evident new type of wiring that exists thanks to push-in spring pressure connection technology. Tool and ferrules aren't needed with this fast actuation variant. The orange lever is easily operated by hand. The opening and closing of the clamping point are very intuitive – it works just like the other levers you encounter daily, like the opening and closing of the tap at home. Additionally, the unambiguous lever position clearly signals whether the clamping point is open or closed. The WAGO lever is not only easy to use, it also offers a secure contact and makes wiring fun.

  • Intuitive and easy use through effortless opening and closing

     

  • Tool-free connection and disconnection of conductors
  • Faster and easier wiring

  • Secure connection

As Easy as “PUSH, PLUG, MHMM!”

The lever with which power flows in seconds!

Refreshing inventions are also in the field of electrical interconnections. Because, thanks to the WAGO lever, setting up contact through terminal blocks, connectors and the like has never been so easy, intuitive, safe and reliable. This saves time and nerves – all without using any extra tools.

MM-384645_new_landing-page_WAGO_hebel¬_hebelkampagne_005_2000x1125_.jpg

As Easy as “WATER ON!”

The lever that makes quick work easy!

A children's nursery rhyme tells us: Wash your hands well each day to keep the germs away. A new song now goes: Electricians use levers every day to keep hard work away. Because, thanks to the WAGO lever, setting up contact through terminal blocks, connectors and the like has never been so easy, intuitive, safe and reliable. This saves time and nerves – all without using any extra tools.

MM-384645_new_landing-page_WAGO_hebel¬_wasserhahn_V3_2000x1125_.jpg

As Easy as, “LET THERE BE LIGHT!”

The lever that makes it bright in the blink of an eye!

Why has this clicked in the minds of so many? Because thanks to the WAGO lever, setting up contact through terminal blocks, connectors and the like has never been so easy, intuitive, safe and reliable. This saves time and nerves – all without using any extra tools.

Products with the WAGO Lever