{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borne de passagem com 3 condutores; com botão de pressão; 1,5 mm²; com porta de teste; adequado para aplicações Ex e II; identificação lateral e central; para trilho DIN 35 x 15 e 35 x 7,5; Push-in CAGE CLAMP®; 1,50 mm²; cinza claro",
"description" : "<h2>Through terminal block, 2201 Series, push-button</h2><br/><br/>Our through terminal block (item number 2201-1309) makes connecting wires quick and easy. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 17.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 4.2 x 59.2 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It has one level. The single potential can connect using the three clamping points The light gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations thanks to the secure electrical connections they provide. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2201-1309",
"sku" : "2201-1309",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11433452-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjg1M3xpbWFnZS9qcGVnfGFEUTJMMmd6WVM4eE16azBOalkwTURRd01EUXhOQzh5TURCZk1URTBNek0wTlRKZlJFVXVhbkJufGE3NjJiNmYxM2VjOWFkYzkyNmZhYTFjZDIwOGMyMjY1ZDNlZTJmYzQ2NzAwM2E5NjQ0ZDkxMWU4NzVlYTBiYjc",
"gtin13" : "4066966413762",
"category" : "Bornes montados em trilho",
"url" : "https://www.wago.com/br/bornes-montados-em-trilho/borne-de-passagem-com-3-condutores/p/2201-1309"
}
Borne de passagem com 3 condutores; com botão de pressão; 1,5 mm²; com porta de teste; adequado para aplicações Ex e II; identificação lateral e central; para trilho DIN 35 x 15 e 35 x 7,5; Push-in CAGE CLAMP®; 1,50 mm²; cinza claro
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.