{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borne de passagem com 3 condutores; com botão de pressão; 2,5 mm²; com porta de teste; adequado para aplicações Ex e II; identificação lateral e central; para trilho DIN 35 x 15 e 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; cinza claro",
"description" : "<h2>Through terminal block, 2202 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2202-1309) is designed to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 800 V and a rated current of 24 A. Conductors should only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 5.2 x 59.2 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and three clamping points that you can use to connect a single potential. The light gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect solution for every application: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2202-1309",
"sku" : "2202-1309",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9680745-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzIxfGltYWdlL2pwZWd8YUdSa0wyaG1PQzh4TXpnd01qazVOVEF5TXprd01pOHlNREJmT1RZNE1EYzBOVjlFUlM1cWNHY3w3MWI3NjQwNTIwOGEzZmJmYWZlMGYyYmJiNjgzZjQ4ZjQ5MjMxY2RkYTEyZWZjMmMyMmVlZGIyNGZiMDUxMTVj",
"gtin13" : "4066966267389",
"category" : "Bornes montados em trilho",
"url" : "https://www.wago.com/br/bornes-montados-em-trilho/borne-de-passagem-com-3-condutores/p/2202-1309"
}
Borne de passagem com 3 condutores; com botão de pressão; 2,5 mm²; com porta de teste; adequado para aplicações Ex e II; identificação lateral e central; para trilho DIN 35 x 15 e 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; cinza claro
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.