{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borne PCB; alavanca; 1,5 mm²; Espaçamento entre pinos 3,5 mm; 2 polos; Push-in CAGE CLAMP®; 1,50 mm²; branco/azul",
"description" : "<ul><li>PCB terminal blocks with Push-in CAGE CLAMP<sup>®</sup> connection and levers</li><li>Push-in termination of solid and ferruled conductors</li><li>Intuitive and tool-free operation</li><li>Several clamping units can be held open simultaneously, simplifying the connection of multi-core cables</li><li>Testing can be performed both parallel and perpendicular to conductor entry</li><li>Suitable for Single Pair Ethernet (SPE)</li></ul>",
"mpn" : "2601-1102/987-100",
"sku" : "2601-1102/987-100",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10320472-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzM3xpbWFnZS9qcGVnfGFEYzFMMmhoTlM4eE16Z3dNakEzT1RVNE5ESTROaTh5TURCZk1UQXpNakEwTnpKZlJFVXVhbkJufGEzZTA5NGQxNjRhNjM3MmVlZDAzMzU2NTBiZmM3N2E5ZDg0NmNjNzYzOWRhMDQzM2I3ZTU4NmQ5YWQzNzczNTE",
"gtin13" : "4066966379105",
"category" : "Bornes para placas de circuito impresso e conectores plugáveis",
"url" : "https://www.wago.com/br/bornes-para-placas-de-circuito-impresso-e-conectores-plug%C3%A3%C2%A1veis/borne-pcb/p/2601-1102_987-100"
}