[ { "uid": "link_contact", "linkName": "Contato", "url": "/br/contato", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Bibliotecas_BA","id":1,"type":"QUICKLINKS"},{"term":"Application Notes","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Predial","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Cabo de conexão pré-montado; Cca; Plugue/terminal aberto; 5 polos; Cod. A; H05Z1Z1-F 5G 2,5mm²; 5 m; 2,50 mm²; preto", "description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly with protection against mismating. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 20 A – as a result it is also suitable for robust loads. The <i>WINSTA</i>® MIDI product line achieves flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility for meeting an enormous variety of installation requirements. Scrupulous compliance with fire protection regulations is an essential issue for building installation. Especially in sensitive areas, the fire class must meet or even exceed legal requirements. This product complies with the requirements of fire class C. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials are flame-resistant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose durability and quality – with fire class C from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "771-9395/267-501", "sku" : "771-9395/267-501", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003c1df000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODR8aW1hZ2UvanBlZ3xhR0k0TDJnd09TOHhORFk0Tnpnek5qRXhNRGczT0M4eU1EQmZNREl3TURBd01ESXdNREF6WXpGa1pqQXdNREV3TUdJMlgwUkZMbXB3Wnd8MGE5NTFhYTA3NDI1Y2Y2ZTI5NTg1YTZjNDM1ZjdhMmFlMGE5YzVhMTVkYjBlM2Q0MDI4OTlhN2RmNTRlYmU2ZA", "gtin13" : "4055143881081", "category" : "Conectores plugáveis", "url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/cabo-de-conex%C3%A3o-pr%C3%A9-montado/p/771-9395_267-501" }
[ { "id": "details", "label":"Detalhes", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
WINSTA® MIDI Item n.º 771-9395/267-501

Cabo de conexão pré-montado; Cca; Plugue/terminal aberto; 5 polos; Cod. A; H05Z1Z1-F 5G 2,5mm²; 5 m; 2,50 mm²; preto

Item n.º 771-9395/267-501
Cabo de conexão pré-montado
Por favor aguarde um instante ...
Preço e disponibilidade posterior 
Seu preço por item*
Mediante solicitação
Unidades por embalagem: 1 peça
Item n.º 771-9395/267-501
Cabo de conexão pré-montado
Por favor aguarde um instante ...
Preço e disponibilidade posterior 
Seu preço por item*
Mediante solicitação
Unidades por embalagem: 1 peça