{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector fêmea de encaixe; 4 polos; Cod. A; 1,50 mm²; preto",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI A coding</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI female connector/socket with protection type IP40. Our pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow flexible, error-free installation in numerous possible uses. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector offers protection against contact with wires or tools if they are smaller than 1 mm in accordance with protection type IP40. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. Due to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for installations when very little room is available.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also lower installation expenses without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>suitable for any application</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-704",
"sku" : "890-704",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00024251000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzI3fGltYWdlL2pwZWd8YURCaUwyZ3dZeTh4TkRBd01URTRORGN3TWpRNU5DOHlNREJmTURJd01EQXdNR1V3TURBeU5ESTFNVEF3TURFd01HSTJYMFJGTG1wd1p3fGUzZmE1NzExNGM1N2Y2YTFiNjkwMDhlYWZmYjIzZTNhZGRkZTQzZDJmMTZiNDA5ODAwODA3ZDI1NDQxMDhkN2Q",
"gtin13" : "4045454233426",
"category" : "Conectores plugáveis",
"url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/conector-f%C3%AAmea-de-encaixe/p/890-704"
}