{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector fêmea para PCBs; Reto; 5 polos; Cod. B; cinza",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Secure electrical installations connection technology: The <i>WINSTA</i>® MIDI female connector/socket. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO permit fast, vibration-proof, maintenance-free terminal connections. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are suitable for process control, for example, for lighting or in data networks. This pcb connectors can be employed for a voltage load of up to 25 A. Thus, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the integrated test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation expenses without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-845/064-000",
"sku" : "770-845/064-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104241-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI4fGltYWdlL2pwZWd8YURnM0wyaGtOQzh4TXpnd01qUXdNemt5TVRrMU1DOHlNREJmT0RFd05ESTBNVjlFUlM1cWNHY3xjZDA2NDNjN2I0OTc1ZWQ4YTNhMTEzNWFjNjFiN2JjMDYzZmNiNWQzNzJmMDc4YjMwMTc2MWRhNjI0MTZmOTQ0",
"gtin13" : "4050821553809",
"category" : "Conectores plugáveis",
"url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/conector-f%C3%AAmea-para-pcbs/p/770-845_064-000"
}