{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho para PCBs; angular; 5 polos; Cod. B; verde claro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with locking latch are compact but powerful PCB terminal blocks. They offer convenient operation and the greatest flexibility for installation. Our extensive number of pluggable PCB connectors with different insertion directions and operating variants offers you the right solution for your application at any time. For greater protection in electrical installations, the pcb connectors is provided with mechanical protection against mismating. Solutions like the <i>WINSTA</i>® MIDI pcb connectors with B coding are appropriate for applications related to process control, for example, for lighting or within data networks. Important parameters in the selection of a pcb connectors are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is suitable for robust loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also reduce installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>for automation controllers</li><li>with B coding for controllers such as sun blinds and lighting fixtures</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-875/011-000",
"sku" : "770-875/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000013000197fa000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkwfGltYWdlL2pwZWd8YUdOa0wyZ3dNUzh4TkRZNU1ESXlNVFUxTlRjME1pOHlNREJmTURJd01EQXdNVE13TURBeE9UZG1ZVEF3TURFd01HSTJYMFJGTG1wd1p3fDc4ODg4N2I2OGE3YTg1Njk3MzNmZTY3YTFhYmU5MDBhYmQ5ZWNmMmFlMDA2NTRiMTdjNDUxOGQyM2E5NDY2MmE",
"gtin13" : "4050821446330",
"category" : "Conectores plugáveis",
"url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/conector-macho-para-pcbs/p/770-875_011-000"
}