{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector macho para PCBs; angular; 2 polos; Cod. B; cinza",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug B coding offers secure, easy handling to support control and drive technology tasks. Our pluggable PCB connectors give you a versatile pluggable connection system for your devices that meets all the conditions for a robust device connection. For greater protection in electrical installations, the pcb connectors is provided with mechanical protection against mismating. B coding enables the <i>WINSTA</i>® MINI pcb connectors to be used for application control in the domains of automation, mechanical engineering and robotics. Thanks to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very restricted spaces, i.e., for connections when very little room is available.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also reduce installation expenses without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for automation controllers</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-852/011-000",
"sku" : "890-852/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c000064b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA3fGltYWdlL2pwZWd8YURka0wyaGhNUzh4TkRZNU1UTXpNekEwTmpNd01pOHlNREJmTURJd01EQXdNV013TURBd05qUmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDZkOGRkNzZhODFhYjMxMzI2Y2ZmZjUwMzcwZThmYTFkYjczNWViNWVhOTBmNWQyN2ZhNDJkMTViMTBhNjM1NGI",
"gtin13" : "4050821695868",
"category" : "Conectores plugáveis",
"url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/conector-macho-para-pcbs/p/890-852_011-000"
}