{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Quadro tipo encaixe; 5 polos; 1,0 … 3,0 mm; preto",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Realize the energy supply effortlessly: The mounting accessories from the <i>WINSTA</i>® MIDI product line is the solution for error-free electrical installation. With WAGO, you benefit from a large selection of accessories for the WINSTA® product line. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also reduce installation costs without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pre-assembled versions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-320",
"sku" : "770-320",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c0002313b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ3fGltYWdlL2pwZWd8YURVeEwyaGpOQzh4TkRBd01UQXpOREkyTkRZd05pOHlNREJmTURJd01EQXdNR013TURBeU16RXpZakF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZDlkYzhlMjFhZTdmMTcwNDkwYjdkNzYyYTUwNGI2ODRmZjlhOWFiNzE5ODkzNzE3YTM2MTUyNDJiZTVhNjI",
"gtin13" : "4066966073737",
"category" : "Conectores plugáveis",
"url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/quadro-tipo-encaixe/p/770-320"
}