{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Disjuntor eletrônico; 1 canal; Tensão de entrada 24 VDC; 2A; Classe NEC 2; Contato de sinal",
"description" : "<p><b>Features:</b></p><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity < 6,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>",
"mpn" : "787-3861/200-1000",
"sku" : "787-3861/200-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10352394-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwOHxpbWFnZS9qcGVnfGFHVTBMMmd5WlM4eE16Z3dNRE15TXprd056WXhOQzh5TURCZk1UQXpOVEl6T1RSZlJFVXVhbkJufGYxZGQzNzA3NTczNWM3MjMyMjgzNWI4YjhlZGVlNDkwZmQxMTdhM2I1ODE5NTljZDFkMWI2MzQyMWM5NmYzYTg",
"gtin13" : "4066966363708",
"category" : "Proteção contra sobretensão",
"url" : "https://www.wago.com/br/prote%C3%A3%C2%A7%C3%A3%C2%A3o-contra-sobretens%C3%A3%C2%A3o/disjuntor-eletr%C3%B4nico/p/787-3861_200-1000"
}