{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-channel analog input; Thermocouple; Intrinsically safe",
"description" : "<p>This analog input module directly connects two thermocouples operating in hazardous environments of Zones 0 and 1.</p><p>The WAGO I/O System 750 must be installed either in Zone 2 or in a non-hazardous area.</p><p>Internal electrical isolation allows operation of grounded sensors. The module automatically linearizes the entire temperature range. Cold junction compensation mitigates the clamping unit offset voltage over the 0–55°C operating range.</p><p>The 24 V supply is derived from the module's power jumper contacts.</p><p>Field and system levels are electrically isolated.</p><p>The module's operating mode is parameterized via the WAGO-I/O-<i>CHECK</i> software.</p><p><b>Indicators:</b></p><ul><li>Green LED (availability ON/OFF)</li><li>Red LED (wire breakage, measurement range overflow/underflow)</li></ul>",
"mpn" : "750-487/003-000",
"sku" : "750-487/003-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0001764b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTY5fGltYWdlL2pwZWd8YURneEwyZzBPUzh4TXprNU9URXlNVEl6TlRrNU9DOHlNREJmTURJd01EQXdNR1l3TURBeE56WTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGMxMjY2ODc4ZWRkODZjODg0NmQ2ZGQwMzUwYmVkMTA5MjE4NDgzOTIzMDVmMWQzYzIxOGFmMGJhNmY0ZTAwYjA",
"gtin13" : "4045454961893",
"category" : "I/O Systems",
"url" : "https://www.wago.com/ca-en/io-systems/2-channel-analog-input/p/750-487_003-000"
}