New MCS MAXI 6 Connectors with Levers – Field Wiring in Next to No Time
The MULTI CONNECTION SYSTEM (MCS) expands: WAGO's new MCS MAXI 6 line of pluggable connectors can terminate 10 mm2 (8 AWG) conductors and has integrated levers, making fast and convenient wiring possible.
WAGO's MCS MAXI 6 Pluggable Connection System accommodates conductors ranging from 0.2mm2 to 10 mm2 (20–8 AWG) and are ideal for power electronic applications requiring higher currents. Two versions of the new pluggable connectors are available (wire-to-wire and wire-to-board), and each version offers variants ranging from 2 to 9 poles with 7.62 mm pin spacing. With a rated current of 41 A, the system is ideal for connecting power electronics. Thanks to Push-in CAGE CLAMP® connection technology, solid conductors and fine-stranded conductors with ferrules can be terminated by simply pushing them into the unit. The connectors are available in two models for horizontal or vertical PCB mounting, providing extremely flexible PCB connections.
The new lever-equipped MCS MAXI 6 Connectors save valuable space – beyond the standard nominal conductor size, conductors up to the next-larger cross section (10 mm2/8 AWG) can also be connected.
At a Glance:
Easy in-hand wiring via lever actuation
Tool-free, intuitive lever operation
Product range: 0.2 … 25 mm² (24 … 4 AWG)
Push-in CAGE CLAMP® termination
100% protected against mismating
Coding and locking options available