start-edisplay-familie_2000x2000px.jpg

e!DISPLAY Web Panels

For visualization tasks with CODESYS V2 and V3: WAGO’s attractive e!DISPLAY 7300T HMI Panels help you reinforce the quality of your machinery and equipment with a refined design. HMI panels are the perfect finishing touch for machines or systems, and the look and feel of these panels positively impacts purchase decisions. WAGO offers aesthetically pleasing HMIs that leave a lasting impression shile significantly increasing the value and improving the image of your machine or system: The e!DISPLAY 7300T Web Panel is available in 4.3″, 5.7″, 7.0″ and 10.1″ display sizes.

Your benefits with e!DISPLAY Web Panels:

  • High-performance HMI display with a resistive touch screen for Web-based visualization
  • Available in four screen sizes (4.3″, 5.7″, 7.0″ and 10.1″)
  • Modern visualization via CODESYS V2 and e!COCKPIT (based on CODESYS V3)
  • Support new technologies such as HTML5
  • High-performance solutions when combined with PFC200 and PFC100 Controllers

What Makes e!DISPLAY Web Panels Successful

Web Panels that Merge Aesthetics with High Performance

WAGO's e!DISPLAY Web Panel merges a sleek design with some of the industry’s most powerful software: With e!DISPLAY, you can shape the high-tech image of your machine or system by displaying high-quality visualizations from both e!COCKPIT (CODESYS V3) and CODESYS V2 engineering software. The Web-Based Management feature of WAGO’s controllers may also be operated using the stylish Web Panels. New technology, such as HTML5, is also available for programming via e!COCKPIT. Java runtime for CODESYS V2 WebVisu is also included.

Easy To Use – Set Brightness Directly on the Display

The e!DISPLAY HMI Panel has a resistive touch screen, flanked by three status LEDs that indicate operating status and provide operational feedback. An easy-to-customize configuration interface is available for configuring and commissioning WAGO's Web Panels. Important settings are quickly and intuitively performed via Web-Based Management, such as connecting to one or more WAGO Controllers. Furthermore, sensors can automatically adjust the brightness of e!DISPLAY based on a room’s ambient lighting conditions. For quick and easy custom settings, the display brightness can also be manually adjusted via front-mount button.

Energy-Saving Sensors on the Web Panel Ensure Safety

e!DISPLAY has an integrated proximity sensor. This sensor allows the visualization to be automatically re-displayed from the energy-saving standby function and screensaver. A motion sensor simultaneously detects ambient lighting levels for brightness control.

Quick Installation via Unique Mounting Design

The e!DISPLAY HMI Panel directly latches onto the control cabinet via mounting clips for quick and easy tool-free installation. IP65 levels of protection can be achieved for the front of the display via special clamping elements. This design flexibility makes the display extremely versatile and suitable for a wide variety of applications. Furthermore, the VESA mount allows installation on a swivel arm or stand outside of the control cabinet.

Seamless Integration into the WAGO Product Range

The more harmonious component integration is, the better performance and reliability will be. WAGO's e!DISPLAY provides visualizations via the e!COCKPIT Engineering Software (based on CODESYS V3) and CODESYS V2. High-performance solutions are yours when e!DISPLAY is backed by WAGO’s industry-leading PFC200 and PFC100 Controllers – all from a single source.

I/O Systems – Ready to Use Anywhere

Whether inside or outside the control cabinet, WAGO's I/O systems provide automation right where you need it – even under harsh conditions.

buehne_io-system_2000x1500.jpg

Controllers for Cost-Effective Control

Any control task, large or small, must be cost-effective. WAGO has the right PLC in its product line for every challenge and requirement.

buehne_controller_2000x1500.jpg