The WAGO Building Ecosystem

A Modular Total System for Integrated Building Automation
Building and property management has developed significantly in recent years and is becoming more and more intelligent and efficient thanks to building automation. And of course, user comfort, efficiency and security must not be sacrificed. WAGO Building Ecosystem – an integrated system landscape for building automation, management and reporting – serves as the perfect basis.
  • Increased efficiency: Automating processes like lighting, heating, ventilation and air conditioning can reduce energy costs and increase efficiency.
  • Reduced maintenance costs: Monitoring systems and devices allows anomalies to be detected and corrected early on, reducing maintenance costs.
  • Increased flexibility: Building automation systems can be configured to meet the needs of users and the building, which leads to greater flexibility.
  • Improved data analysis: Through integration of management and operating equipment, valuable data can be collected and analyzed for making decisions and optimizing processes.

The WAGO Building Ecosystem

The System Landscape for Building Automation, Management and Reporting

WAGO Building Ecosystem consists of established components of our building automation system, such as engineering software, application solutions and automation hardware, and also offers a complete management and operating equipment (MOE).

Everything is connected. Green and smart.

A system that brings everything together: The new functions of the WAGO Building Ecosystem rely on state-of-the-art technologies that eliminate the need to install additional software. Data can be made available at any time and place – whether on a smartphone, tablet or PC. The right information is always available at the right time and with the right level of detail, ensuring transparency and clarity.

WAGO Building Cloud Services

As an essential component of WAGO Building Ecosystem, WAGO Building Cloud Services combine management and reporting functions, which are indispensable for efficient and trouble-free operation of buildings and distributed properties, into a scalable and high-performance system. This includes comprehensive support for complying with legal requirements regarding energy management and ESG reporting. Thanks to state-of-the-art Web technologies, no additional software installation is necessary.

MM-516724_website-update_building-ecosystem_info_2000x1125.jpg

WAGO Building Cloud Services

Ensure your system is future-proof with our advanced cloud-based solution.

Your Benefits:

  • Configuration via Web browser
  • All cloud software updates included
  • Integrated document management
  • Central access to distributed properties
  • Based on a scalable license model
MM-481970_website_building-cloud-services_overview_2000x1125.jpg
1 - 3 of 5

WAGO Building Management

WAGO Building Management serves as a higher-level management and operating unit, enables targeted monitoring of technical systems in buildings and lets you intervene as needed. Links to integrated document management can be created on system images, allowing direct access to circuit diagrams and schematics, for example. Support for relevant standard protocols like BACnet®, OPC-UA and Modbus®, as well as certification as a B-AWS (BACnet Advanced Operator Workstation), ensure the necessary connectivity and compatibility.

WAGO Building Alarming and Ticketing

Thanks to WAGO Alarm Management with an integrated ticket system, even complex alarm scenarios can be managed as easily as scheduling. Freely configurable dashboards provide an overview of systems, individual buildings and portfolios. The alarms offer flexible options: they can be sent out via SMS, email or push notification in a mobile app.

MM-485058_website_lizenzmodel-cloud-services_2000x1125.jpg

WAGO Building Energy Reporting

WAGO Building Energy Reporting enables the automatic generation and scheduled email transmission of energy and environmental reports, for example, as part of the ESG report. This service ensures report quality and saves time efficiently. The report template is easily created in Microsoft Office (Word, Excel or PowerPoint).

WAGO Building Energy Management

WAGO Energy Management for Buildings supports the requirements of DIN EN ISO 50001 and is thus eligible for funding in Germany according to BAFA. Freely configurable dashboards and intelligent widgets provide clear organization and identify potential for optimization, for example by visualizing energy flows, displaying losses and calculating consumption.

WAGO Building Environmental Reporting

WAGO Environmental Reporting supports the production of ESG reports (which are mandatory for many companies) in the European Union in accordance with the CSRD (Corporate Sustainability Directive). All relevant data from digital meters, manual readings and other systems are combined.

WAGO Application Solutions

Increase the energy efficiency of your building and transform it into an autonomous energy producer – with WAGO Application Solutions. They expand the WAGO Building Ecosystem with a series of pre-programmed building automation applications.

MM-438941_new-website-page_Application-Solutions_GettyImages-962630406_2000x1500.jpg
In the past, each trade stored data separately. WAGO Building Cloud Services can consolidate these stored data and make them visible simultaneously.
Rainer Knodel, System Specialist for BACnet and Building Management Systems (BMS) at WAGO

Advantages of WAGO Building Ecosystems

Achieve your CO2 targets, operate your buildings as energy-efficiently and cost-efficiently as possible and minimize the risk of system downtime with a modular overall system for integrated building automation.

1 - 3 of 5

Maximum Flexibility

Thanks to the modularity and scalability of the overall system, systems can be added and expanded flexibly throughout the building’s lifecycle. For example, it is possible to integrate additional building management and reporting functions during ongoing operations.

Optimized Use of Resources

WAGO Building Ecosystem supports all functions according to ISO 52120. Integrated management functions allow you to detect deviations and plan corresponding optimization steps.

Maximum Transparency

The management and reporting functions ensure transparency and clarity in technical building systems, and thus efficient, trouble-free building operation.

Intuitive Usability

The automation components can be easily installed and commissioned, enabling efficient engineering of the entire system.

Maximum Security

The integrated engineering tool (WAGO Solution Builder) enables easy and rapid initial validation of the automation components. The industrial managed switches ensure encrypted network communication.

WAGO Solution Builder

With engineering software tailored to building automation, you can create solutions throughout the entire lifecycle of your building with an efficient, integrated approach. You have the option of setting up all your projects on a web interface.

mm-20145_product-image-wago-solution-builder_2000x2000.jpg