building_raum_raumautomation_istock_000053954758_2000x2000.jpg

Easier Automation with flexROOM®

flexROOM®, the versatile solution for building automation, provides lighting, sun protection and temperature control – no programming required.

The Benefits for You:

  • Simple configuration – no programming
  • Flexible adaptation to individual application requirements
  • Secure configuration via HTTPS and SFTP
  • Modern Web visualization based on HTML5
  • Minimized energy consumption for lighting, shading, heating and cooling buildings
  • Distribution connector solution: Safe and convenient pluggable WINSTA® connection technology
  • Meets all installation and operation standards for energy efficiency and functionality (e.g., DGNB, LEED)

The Solution for Integrated Room Automation

WAGO's user-friendly room automation solution allows offices and entire floors to be redistributed at any time. The PFC200 Controller, including preconfigured software application, maximizes potential energy savings and convenience.

Energy Efficiency

Planning, commissioning and building operation must demonstrate maximum efficiency and a high degree of adaptability. For this reason, flexROOM® was specifically developed for projects with a large number of identical rooms, such as office and administrative buildings, as well as schools.

Lighting

flexROOM® skillfully sets up lighting scenes – from simple switching and dimming up to tailored daylight-dependent lighting controls.
In rooms with incident daylight that do not always need full lighting, flexROOM® makes intelligent use of constant artificial lighting to bridge the gap between the required brightness levels and the current amount of daylight. Thanks to a light sensor, lighting levels remain constant; the lighting control system automatically turns the artificial light up when the outside light decreases and down when it increases.

Sun Protection

Modern architecture in new buildings is using glass facades more and more. Glass lets plenty of daylight into interior spaces while improving occupant comfort and reducing interference such as reflections. However, high light penetration can lead to overheated rooms – particularly in the summer. The high temperatures and direct sunlight affect not only occupants, but plants and furniture as well. With flexROOM®, you reduce energy costs for heating, cooling and artificial lighting. An automated sun protection system with seasonal sunscreening also contributes to climate protection and minimizes the use of fossil fuels.

Heating and Cooling

flexROOM® includes every vital function, from setpoint adjustment to heating/cooling valve control. Room users are able to change the pre-defined setpoint. When occupants leave a room or open a window, its temperature is lowered. The energy consumption of unoccupied rooms is minimized.

Our Concept

The Perfect Combination of Hardware and Software

Through the combination of the PFC200 Controller with the DALI Multi-Master Module, the flexROOM® solution delivers high performance, future-proof hardware with the WAGO quality you have come to expect.

controller_flexROOM_A_2000x2000px.jpg

Configuring – Not Programming

flexROOM® offers a Web interface for configuration. Both the commissioning technician and the end user can configure the controls for each room via Web browser, regardless of their location and the distribution box in use.

controller_HTML_2000x2000px.jpg

Additional Functions

In addition to the room segments, special use areas, such as stairways, corridors or sanitary facilities, can be automated using specially designed flexROOM® versions.

controller_flexROOM_Zeichnung_2000x2000px.jpg

Inspiration for You

Discover flexROOM® in the Video

A brief introduction: Everything you need to know about room automation with flexROOM® and its applications

WAGO Products

Discover Products

Discover products for room automation with flexROOM®: Whether PFC200 Controllers, pluggable installation systems or SMI masters – different WAGO products are easy to combine with flexROOM®.

controller_flexROOM_Knoten_2000x1125px.jpg

The flexROOM® Software Application

In order to use the application’s full functionality, you need the flexROOM® software. The software is available after registration. When you register, we’ll email you the latest version of the software and can help you with any questions at any time.

To Read More

Intelligent Room Automation for Economical Operation

The planning, implementation and operation of a building must demonstrate both maximum efficiency and a high degree of adaptability.

MM-194758_new-website-page_raumautomation_gettyImages-1136436788_2000x2000.jpg