Installation Rail-Mount Terminal Blocks
TOPJOB® S Installation Rail-Mount Terminal Blocks with Push-in CAGE CLAMP® reliability have a large range of cross-sections, offering the right terminal block for all building applications. TOPJOB® S provides the security of being prepared for increasing and ever-changing building requirements.
- Push-in CAGE CLAMP® connects solid, stranded and ferruled conductors by simply pushing them into the unit
- Range of multifunctional jumpers (e.g., staggered, continuous and step-down jumpers)
- Three-line custom labeling via marking strips provides a clear overview – even when wired
- Highest current carrying capacity for maximum electrical safety
- Insulation resistance measurement complying with standards (e.g., E-CHECK)
- Test plug adapter for fast, safe insulation resistance measurement – saves up to 50% test time while protecting devices
- Simple, individual switchgear unit expansion and conversion

Lighting Connectors
WAGO's lighting connectors are the ideal connection between solid and fine-stranded conductors. Thanks to their approval as independent equipment per EN 60998, WAGO's lighting connectors can be used in nearly all household applications and similar building installations where a connection between solid and fine-stranded conductors is required.
- Ideally connect solid conductors with fine-stranded conductors
- Simple, tool-free wiring – especially helpful for overhead work
- Support numerous applications, including connecting devices with flexible conductors to fixed installations (e.g., blinds motors)

Splicing Connectors for All Conductor Types
From intercom system wiring to electrical ovens: Connecting different conductor types is quick and easy with WAGO's compact 221 Series Splicing Connector.
- Connect all conductor types without preparing them
- Combine any conductor types and sizes
- Easy-to-use operating lever for tool-free terminations
- High current carrying capacity up to 32 A
- Perfect for distribution applications thanks to mounting carrier

WAGO Green Range Splicing Connector with Levers
Simpler, faster, safer: These are the familiar features of the 221 Series Splicing Connector. We’ve reworked this product and developed a variant made from bio-circular and recycled plastics. This helps keep existing resources in circulation and is a first step on the path to more sustainable products.
Advantages:
- Plastics made in part from post-consumer recycled material (e.g., recycled PET bottles) and bio-based industrial and household waste (bio-circular)
- Reduced consumption of fossil resources
- Same quality and certifications as the familiar 221 Series Splicing Connector
WAGO 221 Series Splicing Connectors for Ex Applications
Discover new design possibilities for the manufacturers of junction boxes, luminaires and electronic devices.
ADVANTAGES:
- Easy to use: Pull the lever up, insert a conductor and push the lever back down
- Available in 2-, 3- and 5-wire connectors
- Two variants, many applications:
The 221 Series 4 mm2 variant accommodates fine-stranded conductors from 0.14 to 4 mm2, as well as solid and stranded conductors from 0.2 to 4 mm2 (24–12 AWG).
The 221 Series 6 mm2 variant connects all conductor types ranging from 0.5 to 6 mm2 (20–10 AWG). - Mounting carrier for installation conforming to standards
- Working voltages of 275 V or 440 V
- Custom carriers are possible
- ATEX (Ex 2 II G), / IECEx (Ex eb IIC Gb) Zone 1, 2
- IECEX (Ex eb IIC Gb), American Ex (AEx eb IICGb) / Class 1, Zone 1

PUSH WIRE® Connectors for Junction Boxes
Our product range supports a wide cross section: The 243 Series MICRO PUSH WIRE® Connectors are specially designed for small diameters (e.g., low-voltage installations). The 2273 Series connects solid conductors up to 2.5 mm2 (14 AWG); the 773 Series connects conductors up to 4/6 mm2 (12/10 AWG).
- Compact size
- Fast wiring via push-in termination of solid conductors
- Tool-free conductor terminations
- Perfect for distribution applications thanks to mounting carrier
- Reusable
- Transparent housing to visually verify proper conductor insertion