MM-271480-3D-group-picture-Series-2086-white_2_2000x2000.jpg

SMD PCB Terminal Blocks

We Connect Your Light

Compact, low-profile and highly versatile for worldwide applications: Available in six different series, WAGO’s SMD PCB terminal blocks perfectly connect your LED modules.

The Benefits for You:

  • A low profile and white housing minimize on-board shadowing
  • Push-in termination of solid conductors
  • Versions with a push-button for terminating fine-stranded conductors and easily removing all conductor types
  • Terminal strips of different lengths can be mounted without pole loss using one- to three-pole versions
  • Reduced number of variants for lower production costs
  • Delivery in tape-and-reel packaging for full integration into SMT soldering process

Product Overview

Discover our Range of SMD PCB Terminal Blocks

2059 Series – for the Smallest Sizes

With a height of merely 2.7 mm (1.063 inch), the smallest WAGO terminal block is the ideal solution for extremely small LED modules. The 2059 Series accommodates standard conductors up to 0.5 mm2 (20 AWG, solid) in very confined spaces. Board-to-board connection links simplify in-line assembly of multiple LED modules into a single string.

Advantages:

  • Low profile of just 2.7 mm (1.063 inch)
  • Push-in termination of solid conductors
  • Conductor range: 26 … 20 AWG (0.14 … 0.5 mm², solid)
  • Easy conductor removal via operating tool
  • Group arrangement is possible via one- to three-pole units without pole loss, reducing the number of variants and lowering production costs
  • Pin spacing: 3 mm (0.118 inch)
  • Delivery in tape-and-reel packaging for full integration into SMT soldering process

2060 Series – for Manual and Automated Wiring

The 2060 Series is the universal solution for connecting LED modules. With an integrated push-button and a conductor range from 24 to 18 AWG (0.2 to 0.75 mm2, solid/fine-stranded), this series offers great freedom for both manual and automated wiring. Board-to-board connection links simplify in-line assembly of multiple LED modules into a single string.

Advantages:

  • A low profile of just 4.5 mm (1.771 inch) and white housing to minimize on-board shadowing
  • Push-in termination of solid conductors
  • Easy conductor removal via operating tool
  • Group arrangement is possible via one- to three-pole units without pole loss, reducing the number of variants and lowering production costs
  • Available in 4 and 8 mm (0.157 and 0.315 inch) pin spacing (for higher rated voltage)
  • Delivery in tape-and-reel packaging for full integration into SMT soldering process
  • Also available as THR version

2061 Series – for Direct Power System Feed-In

WAGO’s 2061 Series SMD PCB Terminal Blocks accommodate conductors ranging from 20 to 16 AWG (0.5 to 1.5 mm², solid/fine-stranded) – perfect both for industrial applications and direct feed-in of LED modules.

Advantages:

  • Low profile: 5.6 mm (2.207 inch)
  • Push-in termination of solid conductors
  • Push-button for easy connection and disconnection of all conductor types
  • Group arrangement is possible via one- to three-pole units without pole loss, reducing the number of variants and lowering production costs
  • Pin spacing: 6 mm (0.236 inch)
  • Delivery in tape-and-reel packaging for full integration into SMT soldering process
  • Also available as THR version

2065 Series – Reduced to the Essentials

Reduced to the essentials, WAGO’s new 2065 Series SMD PCB Terminal Block provides the industry’s greatest termination capability in an ultra-compact footprint. Just 2.7 mm (1.063 inch) tall, the compact 2065 Series accommodates conductors from 24 to 18 AWG (0.2 … 0.75 mm², solid and fine-stranded).

Advantages:

  • Maximum conductor range, minimum installation space
  • Compact design minimizes on-board LED shadowing
  • Conductor range: 24 … 18 AWG (0.2 … 0.75 mm², solid and fine-stranded)
  • Industry-proven Push-in CAGE CLAMP®

  • Insertion of fine-stranded conductors and removal of all conductor types via operating tool
  • An economical alternative to wire soldering
  • Delivery in tape-and-reel packaging for full integration into SMT soldering process

2070 Series – Back-Side Wiring of LED Modules

WAGO’s all-new 2070 Series SMD PCB Terminal Blocks provide back-side wiring of LED modules, minimizing on-board LED shadowing and simplifying wiring. With the new 2070 Series, WAGO introduces the new SMD PCB Terminal Blocks for solid and fine-stranded conductors ranging from 0.2 to 0.75 mm2 (24 to 18 AWG). The special feature: The new terminals blocks are designed for back-side wiring of LED modules.

Advantages:

  • For shifting wiring to the back of the LED modules
  • Low profile of just 1.1 mm (0.433 inch) on top of the PCB minimizes shadowing
  • Easy pick-and-place assembly and minimum shadowing thanks to optional cover
  • Optional marking of the clamping point helps prevent wiring errors
  • Clearance and creepage distances for use up to 500 V per EN 60598-1
  • Supports both manual and automated wiring

2075 Series – for Vertical Wiring

Simplify LED module wiring: WAGO’s new 2075 Series Through-Board SMD PCB Terminal Block allows you to connect conductors on the back of the LED modules – perpendicular to the PCB – for a more uniform light distribution.

Advantages:

  • Extremely compact design – 3.9 mm (1.535 inch)
  • Conductor range: 0.34 … 0.75 mm2 (20 … 18 AWG, solid)
  • PUSH-WIRE® termination of solid conductors
  • Simply “twist and pull” to remove solid conductors
  • Compact design minimizes on-board LED shadowing
  • Pick-and-place surface for automated PCB assembly
  • Larger surface provides uniform light distribution

SMD Board-to-Board Links

Save time and money: Using WAGO’s new board-to-board links to connect single LED modules to one another in series is child’s play. Simply plug the link into a terminal block and connect it to the opposite terminal block on the neighboring module to create an axis. Direct push-in connection noticeably simplifies handling.

Advantages:

  • Fast, tool-free connection of LED modules
  • Ease of use
  • Time savings over manual wiring
  • Two lengths for the specific requirements on clearances and creepage distances

MM-4561_Product_News_2065_Connecting_Link_2065_Verbindungsstück_Neu_Gesamt_2000x1125_.jpg

SMD PCB terminal blocks in practice

WAGO Product Variety

Discover the diversity of WAGO’s SMD PCB terminals blocks.

smd-leiterplattenklemmen_buehne_2000x1125.jpg

SMD Board-to-Board Links

Save time and money: Using WAGO’s new board-to-board links to connect single LED modules to one another in series is child’s play. Simply plug the link into a terminal block and connect it to the opposite terminal block on the neighboring module to create an axis. Direct push-in connection noticeably simplifies handling.

Advantages:

  • Fast, tool-free connection of LED modules
  • Ease of use
  • Time savings over manual wiring
  • Two lengths for the specific requirements on clearances and creepage distances

MM-4561_Product_News_2065_Connecting_Link_2065_Verbindungsstück_Neu_Gesamt_2000x1125_.jpg

Learn more

Brochure: SMD

View or download: Find our PDF brochures for the SMD PCB terminal blocks here.

download_2000x2000.jpg

This May Also Interest You

Compatible with Our Range of SMD PCB Terminal Blocks

WINSTA® – The Connection System for Building Installations

Fast electrical installation, error- and maintenance-free: WINSTA® solutions can be more than just a product. WAGO specialists support you, even in the planning stages.

winsta-midi_2000x1500px.jpg

The WAGO picoMAX® Pluggable Connection System

One Cr-Ni steel spring, double the contact force applied: This principle makes picoMAX® up to 30 % more compact than other connection systems.

picomax_2000x1500px.jpg
picoMAX®

We Connect Your Light

From connection technology for LED modules and drivers, to lighting connection and lighting management, WAGO has the experience and solutions to help you implement lighting efficiently and effectively.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg

PCB Terminal Blocks and Connectors

The right spring pressure connection technology for every application: WAGO’s PCB terminal blocks and connectors are fast and reliable.

buehne_leiterplattenanschluss_ad_2000x1500.jpg