Single-Channel Electronic Circuit Breakers (ECBs)
The new modules are just 6 mm (0.236 inch) wide, making them the slimmest ECBs currently available on the market. They are approximately 66 % smaller than miniature circuit breakers, saving even more space, particularly when used in control cabinets. These ECBs allow high-capacitance loads greater than 50,000 μF to be switched on – helping you reduce false tripping due to inrush currents.
The Benefits for You:
- 24 VDC; six versions available for rated currents from 1 to 8 A
- Devices color coded according to rated current
- An extremely slim design
- Switch-on capacity: > 50,000 µF
- Wide surrounding air temperature range: −25 … +70 °C (−13 … +158 °F)
- Resetting and on/off switching directly on the module or remotely via digital input signal
- Triggered signal output – can also be commoned as a group signal for up to 30 devices
- Approvals: CE, UL 61010, UL 2367
2-, 4- and 8-Channel ECBs
WAGO’s space-saving ECBs provide reliable protection with a superior price–performance ratio. They offer outstanding features and reliable protection against overload and short circuits. With a maximum width of 45 mm (1.772 inches), these ECBs feature high channel density to save space in the control cabinet.
The Benefits for You:
- 2-, 4- and 8-channel circuit breaker with currents adjustable from 0.5 to 12 A
- High switch-on capacity: > 50,000 µF
- Communication capability: remote monitoring and reset
- Optional active current limitation
- Approvals: CE, UL 60950, UL 2367, GL