[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9993/406-101","name":"pre-assembled adapter cable; Eca; Plug/SCHUKO coupler; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black","url":"/pluggable-connectors/pre-assembled-adapter-cable/p/771-9993_406-101","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 provides the foundation for assembly of fine-stranded and solid conductors. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised contact elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. The <i>WINSTA</i>® MIDI product line allows total flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers customization for meeting an enormous variety of installation requirements. According to the European CPR, the fire class of the cables used in construction is decisive for building safety, too. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a plug and a SCHUKO socket. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Now you can also lower installation costs without compromising safety and quality: with fire class E reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for a great number of applications</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg4MjF8aW1hZ2UvanBlZ3xhR1UzTDJobU55OHhOVEEyTlRrNU5UZzNNREl6T0F8N2I4NjJiOGEyMDFlOTEyNmM2OWY0OWViNTgxNDU3YWJhNzI4YTk1YTExODMxOWNkOGM2M2IxOGQ3NzUzOTc5MA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA1NnxpbWFnZS9qcGVnfGFEZ3dMMmd6WXk4eE5UQTJOVGs1TnpFME9ERTVNQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTJlYjJjYzI3NzA3MDQxYjc0ODk3ODIzMTY0OTk2MzViOGEwOTM5NTYwN2I1MDM1YTBiYTNkOGU1YjQ4NGJlOA","altText":"1440_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ0MHxpbWFnZS9qcGVnfGFEUTNMMmd6TWk4eE5UQTJOVGs1TnpRME16RXdNaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MDcwYmEyMDY4Y2ZlMGNjZDc1NjU0OWYxYmJiOGNmYTIzM2Y3MjgzYTIyNzc1NzJhYWVlN2Q0ZjVjMjNkZDg2Mw","altText":"1280_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ3MnxpbWFnZS9qcGVnfGFEaGhMMmd5WWk4eE5UQTJOVGs1TnpZek9UY3hNQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTFmZjkzYTgzNThhYjc5MzcyOTA1YjA2YzAyMjY3MDkwMzI3YzJjYjE3ODZlMmRhNTY2MmVmZjg5NWJkNTM2Yw","altText":"1024_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyMXxpbWFnZS9qcGVnfGFHSTRMMmd5Tnk4eE5UQTJOVGs1TnpjM01EYzRNaTgzTmpoZk1ESXdNREF3TURJd01EQXpZalJtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYzI4YWJlNTgwYzBhNmMzYzIwZDcwOWY5NTMzYzZjNTdlOGUxYWYzYTlhNTQ0MTJkNmQ2MTk3N2VkMjBiMjMw","altText":"768_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTMxfGltYWdlL2pwZWd8YUdaaUwyZ3lNQzh4TlRBMk5UazVOemsyTnpNNU1DODBPREJmTURJd01EQXdNREl3TURBellqUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2NTc1ZTQyYmQ0NzE3NGM2MzRhZTZkYmZhMDE1NzIwYWNlZDQwNTcxODc3ZjIxMDU1MTIzYjRjZGI2NWRkMTI","altText":"480_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzN8aW1hZ2UvanBlZ3xhR1EzTDJneVpDOHhOVEEyTlRrNU9ERTVOamMyTmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpSbVlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzliY2UxY2MzNDViZWI3NTkzODdhMzMzMDlkZDcxMjI2OTFjMTI1ZDk4ZTY3MTkxMjMxMDdkZGRiYzZkY2UyYQ","altText":"200_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzN8aW1hZ2UvanBlZ3xhR1EzTDJneVpDOHhOVEEyTlRrNU9ERTVOamMyTmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpSbVlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzliY2UxY2MzNDViZWI3NTkzODdhMzMzMDlkZDcxMjI2OTFjMTI1ZDk4ZTY3MTkxMjMxMDdkZGRiYzZkY2UyYQ","altText":"200_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzN8aW1hZ2UvanBlZ3xhR1EzTDJneVpDOHhOVEEyTlRrNU9ERTVOamMyTmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpSbVlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzliY2UxY2MzNDViZWI3NTkzODdhMzMzMDlkZDcxMjI2OTFjMTI1ZDk4ZTY3MTkxMjMxMDdkZGRiYzZkY2UyYQ","altText":"200_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b4fb000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1fGltYWdlL2pwZWd8YURsa0wyZzBOUzh4TlRBMk5UazVPRGc0TkRnNU5DOHhNakJmTURJd01EQXdNREl3TURBellqUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDZlYWRiM2MwYzc0ZTZhOTBlYTE4NDBjM2I5NjAyZmY2MTlhNzUzMDFhMDJhMTNlZjA5MzQxOWY3YTE5NGFhMjg","altText":"120_020000020003b4fb000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzN8aW1hZ2UvanBlZ3xhR1EzTDJneVpDOHhOVEEyTlRrNU9ERTVOamMyTmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpSbVlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzliY2UxY2MzNDViZWI3NTkzODdhMzMzMDlkZDcxMjI2OTFjMTI1ZDk4ZTY3MTkxMjMxMDdkZGRiYzZkY2UyYQ","altText":"200_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzN8aW1hZ2UvanBlZ3xhR1EzTDJneVpDOHhOVEEyTlRrNU9ERTVOamMyTmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpSbVlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzliY2UxY2MzNDViZWI3NTkzODdhMzMzMDlkZDcxMjI2OTFjMTI1ZDk4ZTY3MTkxMjMxMDdkZGRiYzZkY2UyYQ","altText":"200_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAyMHxpbWFnZS9qcGVnfGFHRTRMMmc0WlM4eE5UQTJOVGs1TmpneU1EVXhNQzh5TURBd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8YzZjYzFmZTFlY2UxZDhhYjIzYzIzOTEwZjNkNTAzNWJkOGJlZTU3OGE0MjdjNTBlODk3YTA4MzZkMTRhYmM1MQ","altText":"2000_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTA1NnxpbWFnZS9qcGVnfGFEZ3dMMmd6WXk4eE5UQTJOVGs1TnpFME9ERTVNQzh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTJlYjJjYzI3NzA3MDQxYjc0ODk3ODIzMTY0OTk2MzViOGEwOTM5NTYwN2I1MDM1YTBiYTNkOGU1YjQ4NGJlOA","altText":"1440_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQ0MHxpbWFnZS9qcGVnfGFEUTNMMmd6TWk4eE5UQTJOVGs1TnpRME16RXdNaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8MDcwYmEyMDY4Y2ZlMGNjZDc1NjU0OWYxYmJiOGNmYTIzM2Y3MjgzYTIyNzc1NzJhYWVlN2Q0ZjVjMjNkZDg2Mw","altText":"1280_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ3MnxpbWFnZS9qcGVnfGFEaGhMMmd5WWk4eE5UQTJOVGs1TnpZek9UY3hNQzh4TURJMFh6QXlNREF3TURBeU1EQXdNMkkwWm1Jd01EQXhNREJpTmw5RVJTNXFjR2N8NTFmZjkzYTgzNThhYjc5MzcyOTA1YjA2YzAyMjY3MDkwMzI3YzJjYjE3ODZlMmRhNTY2MmVmZjg5NWJkNTM2Yw","altText":"1024_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAyMXxpbWFnZS9qcGVnfGFHSTRMMmd5Tnk4eE5UQTJOVGs1TnpjM01EYzRNaTgzTmpoZk1ESXdNREF3TURJd01EQXpZalJtWWpBd01ERXdNR0kyWDBSRkxtcHdad3xmYzI4YWJlNTgwYzBhNmMzYzIwZDcwOWY5NTMzYzZjNTdlOGUxYWYzYTlhNTQ0MTJkNmQ2MTk3N2VkMjBiMjMw","altText":"768_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTMxfGltYWdlL2pwZWd8YUdaaUwyZ3lNQzh4TlRBMk5UazVOemsyTnpNNU1DODBPREJmTURJd01EQXdNREl3TURBellqUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDI2NTc1ZTQyYmQ0NzE3NGM2MzRhZTZkYmZhMDE1NzIwYWNlZDQwNTcxODc3ZjIxMDU1MTIzYjRjZGI2NWRkMTI","altText":"480_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MzN8aW1hZ2UvanBlZ3xhR1EzTDJneVpDOHhOVEEyTlRrNU9ERTVOamMyTmk4eU1EQmZNREl3TURBd01ESXdNREF6WWpSbVlqQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzliY2UxY2MzNDViZWI3NTkzODdhMzMzMDlkZDcxMjI2OTFjMTI1ZDk4ZTY3MTkxMjMxMDdkZGRiYzZkY2UyYQ","altText":"200_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b4fb000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1fGltYWdlL2pwZWd8YURsa0wyZzBOUzh4TlRBMk5UazVPRGc0TkRnNU5DOHhNakJmTURJd01EQXdNREl3TURBellqUm1ZakF3TURFd01HSTJYMFJGTG1wd1p3fDZlYWRiM2MwYzc0ZTZhOTBlYTE4NDBjM2I5NjAyZmY2MTlhNzUzMDFhMDJhMTNlZjA5MzQxOWY3YTE5NGFhMjg","altText":"120_020000020003b4fb000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NDg4MjF8aW1hZ2UvanBlZ3xhR1UzTDJobU55OHhOVEEyTlRrNU5UZzNNREl6T0F8N2I4NjJiOGEyMDFlOTEyNmM2OWY0OWViNTgxNDU3YWJhNzI4YTk1YTExODMxOWNkOGM2M2IxOGQ3NzUzOTc5MA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b4fb000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2MnxpbWFnZS9qcGVnfGFHRmxMMmc1Tnk4eE5UQTNNekF3TlRRd05ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTdhZmRlYzJiNTRjYjk5MmVmYjRhOWFhNDAxODY0ZmE0NzliOTk5ZmY2YmQ1ODI4MWQ2OTcyOTljYjlmZGUwNg","altText":"2000_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2MnxpbWFnZS9qcGVnfGFHRmxMMmc1Tnk4eE5UQTNNekF3TlRRd05ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTdhZmRlYzJiNTRjYjk5MmVmYjRhOWFhNDAxODY0ZmE0NzliOTk5ZmY2YmQ1ODI4MWQ2OTcyOTljYjlmZGUwNg","altText":"2000_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2MnxpbWFnZS9qcGVnfGFHRmxMMmc1Tnk4eE5UQTNNekF3TlRRd05ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTdhZmRlYzJiNTRjYjk5MmVmYjRhOWFhNDAxODY0ZmE0NzliOTk5ZmY2YmQ1ODI4MWQ2OTcyOTljYjlmZGUwNg","altText":"2000_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTF8aW1hZ2UvanBlZ3xhR1k1TDJobVpDOHhOVEEzTXpBd05qUTFNamMyTmk4eU1EQmZNREl3TURBd01USXdNREF4WXpabFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YzI0NDUxYjJkNmViOWM1YjNkZjlmNWEzZDJjNjQ1Yjk0MjI4NmU2ODVhNTUwMTliMzZmNzI5YzkwNjdjN2Q2Ng","altText":"200_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTF8aW1hZ2UvanBlZ3xhR1k1TDJobVpDOHhOVEEzTXpBd05qUTFNamMyTmk4eU1EQmZNREl3TURBd01USXdNREF4WXpabFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YzI0NDUxYjJkNmViOWM1YjNkZjlmNWEzZDJjNjQ1Yjk0MjI4NmU2ODVhNTUwMTliMzZmNzI5YzkwNjdjN2Q2Ng","altText":"200_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2MnxpbWFnZS9qcGVnfGFHRmxMMmc1Tnk4eE5UQTNNekF3TlRRd05ERTVNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MTdhZmRlYzJiNTRjYjk5MmVmYjRhOWFhNDAxODY0ZmE0NzliOTk5ZmY2YmQ1ODI4MWQ2OTcyOTljYjlmZGUwNg","altText":"2000_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2MnxpbWFnZS9qcGVnfGFHTTBMMmc1WWk4eE5UQTNNekF3TlRVMk9EQXpNQzh4TkRRd1h6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8Y2I1MDg3Mjc1YWE1ZjlkNWVmNWIzZjc1YjJiYzBhNGE5NjI5MjkwNzcwNGZkNDI3MWJmMWM0ODM5MWIxNDEwOQ","altText":"1440_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2MnxpbWFnZS9qcGVnfGFEazBMMmhoTWk4eE5UQTNNekF3TlRjMk5EWXpPQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8MzU1YzJmODI2NzNkZWMzYWQ2Zjc0ZGFkYjlmYTBjZTBjZWI4NjMwNWQxYjU2YzQ4ZGY0MTYxMWQ0NTNmMmEzYg","altText":"1280_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODY2NXxpbWFnZS9qcGVnfGFEVXpMMmhoTmk4eE5UQTNNekF3TlRnNU5UY3hNQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV00yWldNd01EQXhNREJpTmw5RVJTNXFjR2N8OTBjMjAzNzY0ZjQ1NmE5ZWQ0MDc2ZDNmZTY4OWQ4NzBkMjRiZWQ3ZWZlMGI5NDE5YTlmZTdkZjg3OThlYjIwOA","altText":"1024_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAzMnxpbWFnZS9qcGVnfGFEQmxMMmhtTkM4eE5UQTNNekF3TmpBeU5qYzRNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZelpsWXpBd01ERXdNR0kyWDBSRkxtcHdad3w0MzkxYzFiODY1OWY1MjE3ZjJiYjRkOWZlNDkwODU5NjYyZDc1MDU2YTllODA2NGM0ZTlmNDg0MjQ4Y2I0MTU1","altText":"768_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDcyfGltYWdlL2pwZWd8YURNM0wyaG1PQzh4TlRBM016QXdOakU1TURZeU1pODBPREJmTURJd01EQXdNVEl3TURBeFl6WmxZekF3TURFd01HSTJYMFJGTG1wd1p3fGZiNjg2MjdhYjRjMjc4YzBkNTg0NWYzMGJkODQxY2NmNjM5YmE1NjdkMDA4Mjc0MjI3MjQ2NTJlNGZjMWQ0ODk","altText":"480_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTF8aW1hZ2UvanBlZ3xhR1k1TDJobVpDOHhOVEEzTXpBd05qUTFNamMyTmk4eU1EQmZNREl3TURBd01USXdNREF4WXpabFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8YzI0NDUxYjJkNmViOWM1YjNkZjlmNWEzZDJjNjQ1Yjk0MjI4NmU2ODVhNTUwMTliMzZmNzI5YzkwNjdjN2Q2Ng","altText":"200_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c6ec000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDM4fGltYWdlL2pwZWd8YURWaUwyaGxaQzh4TlRBM016QXdOamt4TVRVeE9DOHhNakJmTURJd01EQXdNVEl3TURBeFl6WmxZekF3TURFd01HSTJYMFJGTG1wd1p3fDNlMmI0NTNkYTkzZGI3YjdkNGQwMTVkZWVmZTFiNjExMWFjYTcxMTgzZDA0NDNkZTY4NGIzOWRlY2M1NDc3NjU","altText":"120_020000120001c6ec000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c6ec000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyODAyNXxpbWFnZS9qcGVnfGFETmpMMmd6T0M4eE5UQTNNekF3TkRjeE5qQTJNZ3xjYTJjNmRkZmFlMWQ1NDQ2MTY1NTRlOGYwZTA5ZjA1YjI3MTBkNWUwODEyYTkyMmIxMjg4MDdhMjA1MjEyMmMy","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c6ec000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9993/406-101","stock":null,"url":"/pluggable-connectors/pre-assembled-adapter-cable/p/771-9993_406-101","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9993/406-101","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918272193","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled adapter cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled adapter cable; Eca; Plug/SCHUKO coupler; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51112120","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[{"code":"psp_pluggable-connectors_winsta-cable-assemblies","categoryCode":"10004","facets":{"facet_product_Produkthauptfunktion_5200":"Cable assembly"},"searchTerm":null,"url":"pre-assembled-cables","title":null,"name":"Pre-assembled cables from the WINSTA®System","guidanceMessage":null,"metaDescription":null,"linkLabel":null,"thumbnail":{"imageType":null,"format":"","url":"/medias/MM-192857-GWA-774RD-p-0771-9985-0206-0102-000-de-gruppe-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNjU4MzR8aW1hZ2UvanBlZ3xhREV3TDJneE9TOHhNamd3TURNek5qRTVPVGN4TUF8NTlhZDJjMGJmNTMwMDYwYzI5MGZiMjVlNjc3OTA3M2UwZmE4ZjQ4NGEzOTUxNTJhNmIwMDg1OWU3ZmNmZTc2Ng","altText":"MM-192857_GWA_774RD_p_0771_9985_0206_0102_000_de_gruppe_2000x1125","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-19742 website update - Integration Teaser for pre assembled interconnecting cable_2000x1125"}}],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9993/406-101
pre-assembled adapter cable; Eca; Plug/SCHUKO coupler; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 1 m; 1,50 mm²; black