WINSTA® MIDI Item no. 771-9985/206-302

pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue

Item no. 771-9985/206-302
pre-assembled connecting cable
Please wait ...
Price and availability after  Login
Please wait ...
PU (SPU): 1 Piece
Item no. 771-9985/206-302
pre-assembled connecting cable
Please wait ...
Price and availability after  Login
Please wait ...
PU (SPU): 1 Piece
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 12
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 279-815/281-411
Component terminal block; 4-conductor; with diode 1N4007; anode, right side; for DIN-rail 35 x 15 and 35 x 7.5; 1.5 mm²; CAGE CLAMP®; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-130
Syringe; Contents: 20 ml Alu-Plus contact paste
: 256-402
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 2-pole; CAGE CLAMP®; commoning option; gray
: 260-301
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; gray
: 260-307
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; green-yellow
: 260-361
End plate; with fixing flange; gray
: 261-301
2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray
: 261-361
End plate; with fixing flange; gray
: 279-344
End and intermediate plate; 2 mm thick; gray
: 280-312
End and intermediate plate; 2.5 mm thick; gray