[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9993/106-201","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 2 m; 1,50 mm²; black","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9993_106-201","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly 3-pole is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to an enormous variety of requirements in next to no time. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, flexible, and secure electrical installation. This product meets all the relevant fire protection requirements of fire class E; as a result it can be used in domains where fire safety is relevant.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODU5OTB8aW1hZ2UvanBlZ3xhR1JoTDJneE9TOHhOVEEyTmpFeE1qVXlORE14T0F8ZWRiYTFlNTU3ODNiMDVjYTE3YWFiNjg0YjFjZjFhNDIyNTQwMDUzYTU0Mzk3MGFlZmYyZTc2ZTY0NTQ5OWZkOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2M3xpbWFnZS9qcGVnfGFHRmtMMmcwT1M4eE5UQTJOakV4TXpNM05qSTROaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8ZThiYjJmNzE5YTUyMDhiODNlOWJmNWRmZDAyNmEzNGJiNWMyZmQyZTJkNDdkZjc4ZmIwMjYzN2NhODQ5MjcxZg","altText":"1440_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY3MnxpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTJOakV4TXpjMk9UVXdNaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdmNjlkZDQyZTAwMjI2ZmMwN2MwNjA4MTVjNTc4M2IyNDFiZjVlNDc2OThmMWI3MTAxYThmOGVkODY0OTg2Zg","altText":"1280_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5MHxpbWFnZS9qcGVnfGFHTTNMMmhoT0M4eE5UQTJOakV4TkRBek1UWTBOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlYjdhODUwMjY3YzU3YzhkNDVhNjUxYmQ0OGEyZDk5ZjdmZGQxZmNlNjc2NzgyOWJlNGQwZjcwMDU5MGU0Mw","altText":"1024_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTI3fGltYWdlL2pwZWd8YURRMEwyaGlNeTh4TlRBMk5qRXhORE0xT1RNeU5pODNOamhmTURJd01EQXdNREl3TURBellqZzVNVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2YzE1MDBlZDRjYzM3NDhiZjM4NjIxZTFmYjFlOTI5MTU5NWIzNGJkN2U2MmM0MTE2NGM1M2Q2MzRjMTgwM2Y","altText":"768_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDQyfGltYWdlL2pwZWd8YURJMUwyaGlaQzh4TlRBMk5qRXhORFl5TVRRM01DODBPREJmTURJd01EQXdNREl3TURBellqZzVNVEF3TURFd01HSTJYMFJGTG1wd1p3fGEzMmRlNTUzYTNjNTgwNWU1Mzc1YzJkOTBiZGI3NTk0MDk0YzVmYzAzZDZjZDVlMWNkZmVhYTE1ZmYwZTA2YTM","altText":"480_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhR0V6TDJoak5DOHhOVEEyTmpFeE5EZzRNell4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDhkMTUwZGI3YWViMmNjMzE5YjRjYjE5NTI0NjA3NTkwZDczN2YyZTlmOGQwMmEyYTczN2FlYTQ4NTQwMDQyZA","altText":"200_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhR0V6TDJoak5DOHhOVEEyTmpFeE5EZzRNell4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDhkMTUwZGI3YWViMmNjMzE5YjRjYjE5NTI0NjA3NTkwZDczN2YyZTlmOGQwMmEyYTczN2FlYTQ4NTQwMDQyZA","altText":"200_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhR0V6TDJoak5DOHhOVEEyTmpFeE5EZzRNell4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDhkMTUwZGI3YWViMmNjMzE5YjRjYjE5NTI0NjA3NTkwZDczN2YyZTlmOGQwMmEyYTczN2FlYTQ4NTQwMDQyZA","altText":"200_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_020000020003b891000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTd8aW1hZ2UvanBlZ3xhRFF6TDJoa09TOHhOVEEyTmpFeE5UWXdORFV4TUM4eE1qQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2ZhOTA3MmRjOTBmZWMyMjYwZmMxODIzNmNiZWNjMDcwMTNhZWUxZTY3NWVhM2VlODQ0Mzc5OGRiOGFjMzI3Ng","altText":"120_020000020003b891000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhR0V6TDJoak5DOHhOVEEyTmpFeE5EZzRNell4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDhkMTUwZGI3YWViMmNjMzE5YjRjYjE5NTI0NjA3NTkwZDczN2YyZTlmOGQwMmEyYTczN2FlYTQ4NTQwMDQyZA","altText":"200_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhR0V6TDJoak5DOHhOVEEyTmpFeE5EZzRNell4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDhkMTUwZGI3YWViMmNjMzE5YjRjYjE5NTI0NjA3NTkwZDczN2YyZTlmOGQwMmEyYTczN2FlYTQ4NTQwMDQyZA","altText":"200_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjQ0NnxpbWFnZS9qcGVnfGFESmxMMmcwTWk4eE5UQTJOakV4TXpFeE5ERTBNaTh5TURBd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8MTRlOGJkYjU2NTc4Y2Q3MDk2NmE2NDNkYjg5MDJiNDdjNTE2MWNhNjhlYmIxNDIzY2JjMzE1MjJhZmIyNzQ3Ng","altText":"2000_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI2M3xpbWFnZS9qcGVnfGFHRmtMMmcwT1M4eE5UQTJOakV4TXpNM05qSTROaTh4TkRRd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8ZThiYjJmNzE5YTUyMDhiODNlOWJmNWRmZDAyNmEzNGJiNWMyZmQyZTJkNDdkZjc4ZmIwMjYzN2NhODQ5MjcxZg","altText":"1440_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY3MnxpbWFnZS9qcGVnfGFETmhMMmcxTnk4eE5UQTJOakV4TXpjMk9UVXdNaTh4TWpnd1h6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8ZDdmNjlkZDQyZTAwMjI2ZmMwN2MwNjA4MTVjNTc4M2IyNDFiZjVlNDc2OThmMWI3MTAxYThmOGVkODY0OTg2Zg","altText":"1280_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5MHxpbWFnZS9qcGVnfGFHTTNMMmhoT0M4eE5UQTJOakV4TkRBek1UWTBOaTh4TURJMFh6QXlNREF3TURBeU1EQXdNMkk0T1RFd01EQXhNREJpTmw5RVJTNXFjR2N8OTFlYjdhODUwMjY3YzU3YzhkNDVhNjUxYmQ0OGEyZDk5ZjdmZGQxZmNlNjc2NzgyOWJlNGQwZjcwMDU5MGU0Mw","altText":"1024_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTI3fGltYWdlL2pwZWd8YURRMEwyaGlNeTh4TlRBMk5qRXhORE0xT1RNeU5pODNOamhmTURJd01EQXdNREl3TURBellqZzVNVEF3TURFd01HSTJYMFJGTG1wd1p3fDI2YzE1MDBlZDRjYzM3NDhiZjM4NjIxZTFmYjFlOTI5MTU5NWIzNGJkN2U2MmM0MTE2NGM1M2Q2MzRjMTgwM2Y","altText":"768_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDQyfGltYWdlL2pwZWd8YURJMUwyaGlaQzh4TlRBMk5qRXhORFl5TVRRM01DODBPREJmTURJd01EQXdNREl3TURBellqZzVNVEF3TURFd01HSTJYMFJGTG1wd1p3fGEzMmRlNTUzYTNjNTgwNWU1Mzc1YzJkOTBiZGI3NTk0MDk0YzVmYzAzZDZjZDVlMWNkZmVhYTE1ZmYwZTA2YTM","altText":"480_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTZ8aW1hZ2UvanBlZ3xhR0V6TDJoak5DOHhOVEEyTmpFeE5EZzRNell4TkM4eU1EQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZDhkMTUwZGI3YWViMmNjMzE5YjRjYjE5NTI0NjA3NTkwZDczN2YyZTlmOGQwMmEyYTczN2FlYTQ4NTQwMDQyZA","altText":"200_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000020003b891000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5OTd8aW1hZ2UvanBlZ3xhRFF6TDJoa09TOHhOVEEyTmpFeE5UWXdORFV4TUM4eE1qQmZNREl3TURBd01ESXdNREF6WWpnNU1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8M2ZhOTA3MmRjOTBmZWMyMjYwZmMxODIzNmNiZWNjMDcwMTNhZWUxZTY3NWVhM2VlODQ0Mzc5OGRiOGFjMzI3Ng","altText":"120_020000020003b891000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3ODU5OTB8aW1hZ2UvanBlZ3xhR1JoTDJneE9TOHhOVEEyTmpFeE1qVXlORE14T0F8ZWRiYTFlNTU3ODNiMDVjYTE3YWFiNjg0YjFjZjFhNDIyNTQwMDUzYTU0Mzk3MGFlZmYyZTc2ZTY0NTQ5OWZkOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"020000020003b891000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzN8aW1hZ2UvanBlZ3xhR1F5TDJneE1TOHhOVEEzTWpBMk1UWTROVGM1TUM4eU1EQmZNREl3TURBd01USXdNREF4WXpReFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8MTI4ZmNmMTZjOWE5NTlmNzg5YTMwODgxYWNiZGI5N2M0YjUwYzVkMGE1MTkxOGM5NGI3Njg4MmIxN2JlNDg1OQ","altText":"200_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzN8aW1hZ2UvanBlZ3xhR1F5TDJneE1TOHhOVEEzTWpBMk1UWTROVGM1TUM4eU1EQmZNREl3TURBd01USXdNREF4WXpReFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8MTI4ZmNmMTZjOWE5NTlmNzg5YTMwODgxYWNiZGI5N2M0YjUwYzVkMGE1MTkxOGM5NGI3Njg4MmIxN2JlNDg1OQ","altText":"200_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFESTRMMmczWmk4eE5UQTNNakEyTURVM01UWTNPQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YzJiNjRjMWEyZjQ4MWFiMjI2YWRkZGU0M2FiNjZjOWEzOTEyZDQ3NzkzNWFhYWUwZTJiYzZiZDU4MjhhMGI4YQ","altText":"2000_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFEWmhMMmczT0M4eE5UQTNNakEyTURjMk9ESTROaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8OGI0N2E0NzNlODMwNTliMzdjOTU0ZDAwYmUyOTNmZWVjYzUwN2MwZjkxNzJkYzYxYzNiM2Y1OTQ1YzBlYzhiNg","altText":"1440_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3NHxpbWFnZS9qcGVnfGFEbGhMMmczTVM4eE5UQTNNakEyTURrMk5EZzVOQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8M2VjOTgwZWFmMjM2ZTExY2IxZTczYzU2MDQ5MTVkMDBiYTAwZGVmYjQ2MDFhMDhiMzA4MzY4MjNmMzY4OWJiOA","altText":"1280_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU4NXxpbWFnZS9qcGVnfGFERmxMMmd5TXk4eE5UQTNNakEyTVRFMk1UVXdNaTh4TURJMFh6QXlNREF3TURFeU1EQXdNV00wTVdNd01EQXhNREJpTmw5RVJTNXFjR2N8YjZhOTBiYWU4YjM5NTM4YTU3ZTJjZDMyMjBlMTYxMWYxMDYzZjhlYWRiODQwZGMzMmNjNjc5YWRjNzllOTYyMw","altText":"1024_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzcyNXxpbWFnZS9qcGVnfGFEWXhMMmd4WXk4eE5UQTNNakEyTVRNMU9ERXhNQzgzTmpoZk1ESXdNREF3TVRJd01EQXhZelF4WXpBd01ERXdNR0kyWDBSRkxtcHdad3w4YTI5YTU3MGM4ZTE3NzUxYmNiZDkyODk1MTYwMDAxZjk3ZmQxNjA4YzZlODFkODRlOWJlZTJkZGZkNmFkODU5","altText":"768_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Mzc1fGltYWdlL2pwZWd8YURreEwyZ3hOUzh4TlRBM01qQTJNVFUxTkRjeE9DODBPREJmTURJd01EQXdNVEl3TURBeFl6UXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDlkODM3NGE1MmFiMDQ0NDEzNTFmMWFmM2E0Y2E3ZmFmYWM0NjkzMjUwZDUyMDEyZWUwMjAwYmJlNzZkM2ZkM2I","altText":"480_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzN8aW1hZ2UvanBlZ3xhR1F5TDJneE1TOHhOVEEzTWpBMk1UWTROVGM1TUM4eU1EQmZNREl3TURBd01USXdNREF4WXpReFl6QXdNREV3TUdJMlgwUkZMbXB3Wnd8MTI4ZmNmMTZjOWE5NTlmNzg5YTMwODgxYWNiZGI5N2M0YjUwYzVkMGE1MTkxOGM5NGI3Njg4MmIxN2JlNDg1OQ","altText":"200_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c41c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc0fGltYWdlL2pwZWd8YURjM0wyZzBOaTh4TlRBM01qQTJNakUwTkRVME1pOHhNakJmTURJd01EQXdNVEl3TURBeFl6UXhZekF3TURFd01HSTJYMFJGTG1wd1p3fGUyYmViYjA4YjI1Y2NlYTAwNGZkMDE2OTAxZWY5Yjk2ZDZkMzg5M2E5NjE4NzMyYmYyYjQ3YjY3ZjUxZDdmNzQ","altText":"120_020000120001c41c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c41c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzI2MnxpbWFnZS9qcGVnfGFEYzNMMmc0WkM4eE5UQTNNakEyTURFeE1qa3lOZ3w1Yzc4ZjFiMGY2Y2U0OGVkYWJlYWU3NmJlYTA5NzhjZTZhY2EzNmFlZDVkNmNjYjc4NzE1NmMxMGQxMzBiMDBi","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c41c000100b6_DE.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9993/106-201","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9993_106-201","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["lights","771-9993/106-201"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918585989","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 2 m; 1,50 mm²; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51135684","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":[{"code":"psp_pluggable-connectors_winsta-cable-assemblies","categoryCode":"10004","facets":{"facet_product_Produkthauptfunktion_5200":"Cable assembly"},"searchTerm":null,"url":"pre-assembled-cables","title":null,"name":"Pre-assembled cables from the WINSTA®System","guidanceMessage":null,"metaDescription":null,"linkLabel":null,"thumbnail":{"imageType":null,"format":"","url":"/medias/MM-192857-GWA-774RD-p-0771-9985-0206-0102-000-de-gruppe-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyNjU4MzR8aW1hZ2UvanBlZ3xhREV3TDJneE9TOHhNamd3TURNek5qRTVPVGN4TUF8NTlhZDJjMGJmNTMwMDYwYzI5MGZiMjVlNjc3OTA3M2UwZmE4ZjQ4NGEzOTUxNTJhNmIwMDg1OWU3ZmNmZTc2Ng","altText":"MM-192857_GWA_774RD_p_0771_9985_0206_0102_000_de_gruppe_2000x1125","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"MM-19742 website update - Integration Teaser for pre assembled interconnecting cable_2000x1125"}}],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9993/106-201
pre-assembled connecting cable; Eca; Socket/open-ended; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 2 m; 1,50 mm²; black