[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"771-9994/106-702","name":"pre-assembled connecting cable; Eca; Socket/open-ended; 4-pole; Cod. A; H05VV-F 4G 1.5 mm²; 7 m; 1,50 mm²; white","url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9994_106-702","description":"<h2>Cable assembly <i>WINSTA</i>® MIDI 4-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly rated current 16 A supports rapid, correct installation. WAGO pluggable installation connectors are used when criteria repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money. According to the European CPR, the fire class of the cables used for construction is essential for the safety of buildings as well. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a free end are provided. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Choose durability and quality – with marking from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for use in a large number of general mains applications</li><li>custom-engineered solutions</li><li>fast, secure installation</li></ul>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTI0MDN8aW1hZ2UvanBlZ3xhR1UwTDJnMk1pOHhOVEEzTURRMU5UZzFOekU0TWd8MDk1N2JkMGZiNzY4NDNiN2U5ZjViYjBiODEzNWMzZGVkZGUwMDI4YTVkZDNiMmJhMDBlNTc4NGRjZWJmMmNkZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0MnxpbWFnZS9qcGVnfGFERTBMMmcyTUM4eE5UQTNNRFExTnpNNU56STNPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyZTg1ZjgwNGQ5OWU0OGJhYTVkMWM1NTgwYmNiZjFhMWIyMTJlZGJiYzJiZjk4NTNhZWJlZDM2NTQ5MGRlNA","altText":"1440_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIzNHxpbWFnZS9qcGVnfGFHVXlMMmcyT1M4eE5UQTNNRFExTnpZMU9UUXlNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5ZjdlOTI2NDdkNjBhZjVkNGE2ZTcxNGZlMjg2NTFkYTFjZGQwZTM4MTE4ZGZiODIwZmU3M2ZkZGIxNjRlZA","altText":"1280_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0M3xpbWFnZS9qcGVnfGFEY3lMMmczTkM4eE5UQTNNRFExTnprNE56RXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2E1NzAwNDJhMDZjMzcyNzc1NjJiN2U3YWQ0ZmYyMDY3NDZlZTg1ZjA0YzczNzNjMTU0N2NhNzRmNWI0Y2Y5Ng","altText":"1024_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwOHxpbWFnZS9qcGVnfGFEazFMMmhqTlM4eE5UQTNNRFExT0RJeE5qUTNPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaR05rTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmZGZlMjNhNTg5MGIzZGZlOTRmOGUyNWFiZWVjZjA0YmZlNjk0ZTE1OGEzMDNlNjFmNGIyMWE0OGU4NjRmZTRk","altText":"768_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjY5fGltYWdlL2pwZWd8YURJMEwyaGtNQzh4TlRBM01EUTFPRFUwTkRFMU9DODBPREJmTURJd01EQXdNR1l3TURBeVpHTmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDczNzRiMzViY2JiMTgwYWYwZWU3NTQ5MzFhNjIxZGZmN2FiZWQwNDhiOTRlYThmOTk1MjYxNjVjMTMxNjlkMDY","altText":"480_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0l6TDJoa1lTOHhOVEEzTURRMU9EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdOa05EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWU2ZTFmNzNmMWU3ODM3MDU0NmU3ZTg5MjNjZDA0NGJkNjlmODcwYTczNDEzYTg0ZmFkZGZkN2EwZjZiMTg1YQ","altText":"200_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0l6TDJoa1lTOHhOVEEzTURRMU9EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdOa05EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWU2ZTFmNzNmMWU3ODM3MDU0NmU3ZTg5MjNjZDA0NGJkNjlmODcwYTczNDEzYTg0ZmFkZGZkN2EwZjZiMTg1YQ","altText":"200_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0l6TDJoa1lTOHhOVEEzTURRMU9EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdOa05EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWU2ZTFmNzNmMWU3ODM3MDU0NmU3ZTg5MjNjZDA0NGJkNjlmODcwYTczNDEzYTg0ZmFkZGZkN2EwZjZiMTg1YQ","altText":"200_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY3fGltYWdlL2pwZWd8YURnMUwyaGpNaTh4TlRBM01EUTFPVFkxT0RJM01DOHhNakJmTURJd01EQXdNR1l3TURBeVpHTmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDJmMjU0ODQzNDA1MDUxY2I5MTllYmUxZWM4OGUxOGRlMjU0M2RkMzQ0M2UzZWM5NjE4ZGFjN2U0ZDRlZTgxMDc","altText":"120_0200000f0002dcd4000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0l6TDJoa1lTOHhOVEEzTURRMU9EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdOa05EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWU2ZTFmNzNmMWU3ODM3MDU0NmU3ZTg5MjNjZDA0NGJkNjlmODcwYTczNDEzYTg0ZmFkZGZkN2EwZjZiMTg1YQ","altText":"200_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0l6TDJoa1lTOHhOVEEzTURRMU9EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdOa05EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWU2ZTFmNzNmMWU3ODM3MDU0NmU3ZTg5MjNjZDA0NGJkNjlmODcwYTczNDEzYTg0ZmFkZGZkN2EwZjZiMTg1YQ","altText":"200_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDMyN3xpbWFnZS9qcGVnfGFEazJMMmcxT0M4eE5UQTNNRFExTnpFek5URXpOQzh5TURBd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NGY1M2U0MTQzNDZjNzJmM2Q2M2ZkNmUyOTJkMDFiMTI0NjliZmYzNzUxNDRhOWNjZjc2M2YxYzYwODVlZjU0MA","altText":"2000_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTg0MnxpbWFnZS9qcGVnfGFERTBMMmcyTUM4eE5UQTNNRFExTnpNNU56STNPQzh4TkRRd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8Y2QyZTg1ZjgwNGQ5OWU0OGJhYTVkMWM1NTgwYmNiZjFhMWIyMTJlZGJiYzJiZjk4NTNhZWJlZDM2NTQ5MGRlNA","altText":"1440_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjIzNHxpbWFnZS9qcGVnfGFHVXlMMmcyT1M4eE5UQTNNRFExTnpZMU9UUXlNaTh4TWpnd1h6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8NTI5ZjdlOTI2NDdkNjBhZjVkNGE2ZTcxNGZlMjg2NTFkYTFjZGQwZTM4MTE4ZGZiODIwZmU3M2ZkZGIxNjRlZA","altText":"1280_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0M3xpbWFnZS9qcGVnfGFEY3lMMmczTkM4eE5UQTNNRFExTnprNE56RXdNaTh4TURJMFh6QXlNREF3TURCbU1EQXdNbVJqWkRRd01EQXhNREJpTmw5RVJTNXFjR2N8M2E1NzAwNDJhMDZjMzcyNzc1NjJiN2U3YWQ0ZmYyMDY3NDZlZTg1ZjA0YzczNzNjMTU0N2NhNzRmNWI0Y2Y5Ng","altText":"1024_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTUwOHxpbWFnZS9qcGVnfGFEazFMMmhqTlM4eE5UQTNNRFExT0RJeE5qUTNPQzgzTmpoZk1ESXdNREF3TUdZd01EQXlaR05rTkRBd01ERXdNR0kyWDBSRkxtcHdad3xmZGZlMjNhNTg5MGIzZGZlOTRmOGUyNWFiZWVjZjA0YmZlNjk0ZTE1OGEzMDNlNjFmNGIyMWE0OGU4NjRmZTRk","altText":"768_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjY5fGltYWdlL2pwZWd8YURJMEwyaGtNQzh4TlRBM01EUTFPRFUwTkRFMU9DODBPREJmTURJd01EQXdNR1l3TURBeVpHTmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDczNzRiMzViY2JiMTgwYWYwZWU3NTQ5MzFhNjIxZGZmN2FiZWQwNDhiOTRlYThmOTk1MjYxNjVjMTMxNjlkMDY","altText":"480_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MDl8aW1hZ2UvanBlZ3xhR0l6TDJoa1lTOHhOVEEzTURRMU9EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdOa05EQXdNREV3TUdJMlgwUkZMbXB3Wnd8NWU2ZTFmNzNmMWU3ODM3MDU0NmU3ZTg5MjNjZDA0NGJkNjlmODcwYTczNDEzYTg0ZmFkZGZkN2EwZjZiMTg1YQ","altText":"200_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000f0002dcd4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY3fGltYWdlL2pwZWd8YURnMUwyaGpNaTh4TlRBM01EUTFPVFkxT0RJM01DOHhNakJmTURJd01EQXdNR1l3TURBeVpHTmtOREF3TURFd01HSTJYMFJGTG1wd1p3fDJmMjU0ODQzNDA1MDUxY2I5MTllYmUxZWM4OGUxOGRlMjU0M2RkMzQ0M2UzZWM5NjE4ZGFjN2U0ZDRlZTgxMDc","altText":"120_0200000f0002dcd4000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1OTI0MDN8aW1hZ2UvanBlZ3xhR1UwTDJnMk1pOHhOVEEzTURRMU5UZzFOekU0TWd8MDk1N2JkMGZiNzY4NDNiN2U5ZjViYjBiODEzNWMzZGVkZGUwMDI4YTVkZDNiMmJhMDBlNTc4NGRjZWJmMmNkZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000f0002dcd4000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4NHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTJPVEV5TURFd01qUXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM2YTQwN2RiMTJiMTEyNDUyMzMwMTBmY2RjMTgzZTA2MDFmMTM1ZTI1MzEwZDY1N2IzY2Y1NzExNTZiNGU0Yw","altText":"2000_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4NHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTJPVEV5TURFd01qUXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM2YTQwN2RiMTJiMTEyNDUyMzMwMTBmY2RjMTgzZTA2MDFmMTM1ZTI1MzEwZDY1N2IzY2Y1NzExNTZiNGU0Yw","altText":"2000_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4NHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTJPVEV5TURFd01qUXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM2YTQwN2RiMTJiMTEyNDUyMzMwMTBmY2RjMTgzZTA2MDFmMTM1ZTI1MzEwZDY1N2IzY2Y1NzExNTZiNGU0Yw","altText":"2000_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDJ8aW1hZ2UvanBlZ3xhR014TDJnd015OHhOVEEyT1RFeU1USTRNakEzT0M4eU1EQmZNREl3TURBd01USXdNREF4WXpnd1l6QXdNREV3TUdJMlgwUkZMbXB3Wnd8OTg1NzU5ZDliNGNkMDBjMTgwNmIyYjlkNmNiZjVmNzI4NDBhYzU0ZTdkOWY3YmQ4MmYyMDBkZmE0MTY0MjU5ZQ","altText":"200_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDJ8aW1hZ2UvanBlZ3xhR014TDJnd015OHhOVEEyT1RFeU1USTRNakEzT0M4eU1EQmZNREl3TURBd01USXdNREF4WXpnd1l6QXdNREV3TUdJMlgwUkZMbXB3Wnd8OTg1NzU5ZDliNGNkMDBjMTgwNmIyYjlkNmNiZjVmNzI4NDBhYzU0ZTdkOWY3YmQ4MmYyMDBkZmE0MTY0MjU5ZQ","altText":"200_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4NHxpbWFnZS9qcGVnfGFHUTVMMmczTVM4eE5UQTJPVEV5TURFd01qUXpNQzh5TURBd1h6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8NjM2YTQwN2RiMTJiMTEyNDUyMzMwMTBmY2RjMTgzZTA2MDFmMTM1ZTI1MzEwZDY1N2IzY2Y1NzExNTZiNGU0Yw","altText":"2000_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4NHxpbWFnZS9qcGVnfGFERmhMMmcyWlM4eE5UQTJPVEV5TURJek16VXdNaTh4TkRRd1h6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZThiOTgxZTc3ZGNlNTFkZDBkY2YyZTc2MTc3YmU0YWE5MTZjYmQ0NzNiZTdiZjdhOWNkODFmMzk5OTE1YTY3Yw","altText":"1440_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQ4NHxpbWFnZS9qcGVnfGFEUTVMMmcyTnk4eE5UQTJPVEV5TURRek1ERXhNQzh4TWpnd1h6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8MmI3MWU3YTM0MGRjMGJmMjViNjk4NjE5NjBlMTMyMzhhODlmYTRmMDM2YTZkZmY3NDI4MDQ2MDE2YTUwZjk3OQ","altText":"1280_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUyNHxpbWFnZS9qcGVnfGFHTmlMMmcxWmk4eE5UQTJPVEV5TURZNU1qSTFOQzh4TURJMFh6QXlNREF3TURFeU1EQXdNV000TUdNd01EQXhNREJpTmw5RVJTNXFjR2N8ZDNhODcwZmYzNjA5NzA2YmNjYTA3ZTRkOGU2ODNhODk1NjVjMjNkYjk2YTlhZTZmMjIxMWQ0ZTQ0ZGE5MDdiMQ","altText":"1024_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDM1MXxpbWFnZS9qcGVnfGFEQmxMMmcxT1M4eE5UQTJPVEV5TURnNE9EZzJNaTgzTmpoZk1ESXdNREF3TVRJd01EQXhZemd3WXpBd01ERXdNR0kyWDBSRkxtcHdad3w1NjE1YTM1OWQxOWZhY2Y5NGRjZDBlNGVlNmEyMWVjNTRiYTA2N2QwOTk5OTRjNGUyZjBlMWQwMWEyN2ZiODM1","altText":"768_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzI5fGltYWdlL2pwZWd8YURreUwyZ3dZUzh4TlRBMk9URXlNVEE0TlRRM01DODBPREJmTURJd01EQXdNVEl3TURBeFl6Z3dZekF3TURFd01HSTJYMFJGTG1wd1p3fDE2MTAzOWExMzgzMzk4N2JmNWY0NGQ2OTAxYTQ4OGUxZmNiNjEyMjViYTZjODBlMTQ4NDg4NjRmZTQ1NDVmNzI","altText":"480_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDJ8aW1hZ2UvanBlZ3xhR014TDJnd015OHhOVEEyT1RFeU1USTRNakEzT0M4eU1EQmZNREl3TURBd01USXdNREF4WXpnd1l6QXdNREV3TUdJMlgwUkZMbXB3Wnd8OTg1NzU5ZDliNGNkMDBjMTgwNmIyYjlkNmNiZjVmNzI4NDBhYzU0ZTdkOWY3YmQ4MmYyMDBkZmE0MTY0MjU5ZQ","altText":"200_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000120001c80c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDk4fGltYWdlL2pwZWd8YURNeEwyZ3hNQzh4TlRBMk9URXlNVGd6T1RFek5DOHhNakJmTURJd01EQXdNVEl3TURBeFl6Z3dZekF3TURFd01HSTJYMFJGTG1wd1p3fDMyZmNiMjU0OTJjYjU2OGMyOThmMjhkZmU3NGFkOWE0NjZkMTJhMzc5N2JiOTZjOGI5Y2M2OTk5YzUxOWMxMDk","altText":"120_020000120001c80c000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000120001c80c000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMzE2MnxpbWFnZS9qcGVnfGFHUmxMMmczWkM4eE5UQTJPVEV4T1RNME9EYzJOZ3xhYTVkMjBiODcyODAxNmNjODQ2MjQ1YTM2YjIyMDMxNzc2ZDJmODUxZTZlNmM2YWY1MzY1OWE0NGQ2MTQzZWEw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000120001c80c000100b6_DE.jpg"}],"categories":[{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"771-9994/106-702","stock":null,"url":"/pluggable-connectors/pre-assembled-connecting-cable/p/771-9994_106-702","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["771-9994/106-702","lights"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918590846","primaryCategoryName":"Pluggable Connectors","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Pluggable Connectors"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20039","name":"WINSTA® MIDI","url":"/c/winsta-midi","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"winsta-midi","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WINSTA® MIDI","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"pre-assembled connecting cable","primaryImageUrl":null,"productGroup":null,"nameEn":"pre-assembled connecting cable; Eca; Socket/open-ended; 4-pole; Cod. A; H05VV-F 4G 1.5 mm²; 7 m; 1,50 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"51136127","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Cable assembly","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"9tUXp_2TaHGd8pX9P5dpiN","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
WINSTA® MIDI
Item no. 771-9994/106-702
pre-assembled connecting cable; Eca; Socket/open-ended; 4-pole; Cod. A; H05VV-F 4G 1.5 mm²; 7 m; 1,50 mm²; white