[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"769-602/005-000","name":"1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 2-pole; Snap-in flange; 4,00 mm²; gray","url":"/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-602_005-000","description":"<h2>Male connector, 769 Series, with 5 mm pin spacing</h2><br/><br/>This male connector (item number 769-602/005-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors should only be connected to this male connector if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. The item's dimensions are 31.3 x 24.4 x 41.7 mm (width x height x depth). Depending on the conductor type, this male connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to two potentials / two poles can be connected to this terminal strip using two clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring means you can connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjk0NjM4fGltYWdlL2pwZWd8YURZMUwyZzNPQzh4TlRBNU56SXdPVEF5T0RZek9BfDJjYmE2ZDFiNGVkOGZkOTliNGM2Y2ZlNDdiMDRkZjcyM2Y5MGYyZWY3ZDI2MDllNjJkMDgzNDA5Yjc1ZDEyYzk","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11470362_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4NTR8aW1hZ2UvanBlZ3xhRFZrTDJnME55OHhOVEV6T0RnMk5UYzNORFl5TWk4eE5EUXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDg3NDBmMmViMGJhMDY2MjQ4NTdkZTA0OWVkODNjMDM5ZmIyNjI5ODU2YjEzMWNkMjQ3OTBjYmExODkxMjczZGM","altText":"1440_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjQ2N3xpbWFnZS9qcGVnfGFHWTNMMmcwTUM4eE5URXpPRGcyTlRrek9EUTJNaTh4TWpnd1h6RXhORGN3TXpZeVgwUkZMbXB3Wnd8NzVhODE4YzhmZTc3YmI3YTAzYTUzYWI0ZWJkYzc3YTliM2RhMjhlOGUxMGRkNTc2NDJhOWY1NWFhODBjZjA3YQ","altText":"1280_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU2MXxpbWFnZS9qcGVnfGFHTTBMMmd3T1M4eE5URXpPRGcyTmpBd016azVPQzh4TURJMFh6RXhORGN3TXpZeVgwUkZMbXB3Wnd8MjkzNDczNGMyNGRlOGY0MWQ1OWU2M2I1ZTdhYjc4ZWYzNTdiZjQ2YTMyMmRhZTM3MmIxZDM0ZjQ5MGNhMDIwOQ","altText":"1024_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3NXxpbWFnZS9qcGVnfGFEY3lMMmd3WVM4eE5URXpPRGcyTmpBMk9UVXpOQzgzTmpoZk1URTBOekF6TmpKZlJFVXVhbkJufDg0MTc4OWUwMjQ0MWRhOWZmNjM5YzQyNmI4YTQ4NzQ5ZTFhOWU2YTZkYzNkOGFkZTMxODNjM2ZkMTc1OGJlZjI","altText":"768_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM3MHxpbWFnZS9qcGVnfGFEZzBMMmd3WkM4eE5URXpPRGcyTmpFek5UQTNNQzgwT0RCZk1URTBOekF6TmpKZlJFVXVhbkJufGFkMDY3ZGQyZmQzZGY1ZDUwMWNhZWQ5NTcyMjYxZmQyNDE4ZGE3M2NkOWI0NDE0ZDY3ZjJlOWM4ZGZmMDkxY2Q","altText":"480_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFEazFMMmd4TUM4eE5URXpPRGcyTmpJd01EWXdOaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufDUwYTBjMGU2ODYyOGI1MzViODMyMzc0YzIzNWZjM2YxZTViMWM1OWM0ZmE4OGY0Yjg4YjFmOWMyZDE4ZTM2YmY","altText":"200_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFEazFMMmd4TUM4eE5URXpPRGcyTmpJd01EWXdOaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufDUwYTBjMGU2ODYyOGI1MzViODMyMzc0YzIzNWZjM2YxZTViMWM1OWM0ZmE4OGY0Yjg4YjFmOWMyZDE4ZTM2YmY","altText":"200_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFEazFMMmd4TUM4eE5URXpPRGcyTmpJd01EWXdOaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufDUwYTBjMGU2ODYyOGI1MzViODMyMzc0YzIzNWZjM2YxZTViMWM1OWM0ZmE4OGY0Yjg4YjFmOWMyZDE4ZTM2YmY","altText":"200_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11470362_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ3M3xpbWFnZS9qcGVnfGFERXpMMmd4T0M4eE5URXpPRGcyTmpRMk1qYzFNQzh4TWpCZk1URTBOekF6TmpKZlJFVXVhbkJufGUzNDA5MmQ1ZWMzN2Y0NWU0MjNhZTZjZmNhNGFiYjY2YWZlMWYyNGNlYzAyM2VhNmVlZmJiODNhMDhkZTgzZTg","altText":"120_11470362_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11470362_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470362_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470362_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470362_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFEazFMMmd4TUM4eE5URXpPRGcyTmpJd01EWXdOaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufDUwYTBjMGU2ODYyOGI1MzViODMyMzc0YzIzNWZjM2YxZTViMWM1OWM0ZmE4OGY0Yjg4YjFmOWMyZDE4ZTM2YmY","altText":"200_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11470362_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFEazFMMmd4TUM4eE5URXpPRGcyTmpJd01EWXdOaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufDUwYTBjMGU2ODYyOGI1MzViODMyMzc0YzIzNWZjM2YxZTViMWM1OWM0ZmE4OGY0Yjg4YjFmOWMyZDE4ZTM2YmY","altText":"200_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11470362_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYwODl8aW1hZ2UvanBlZ3xhRFJqTDJnME5DOHhOVEV6T0RnMk5UZzBNREUxT0M4eU1EQXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDlhNjBjMDU2MjJhY2UyYzNmNDRmYTdlNmM0MzRkYTJkNzg5ZDVmZmE0ZmM0OTkxYmNiZTc4NjVkZmY0MzVmYzk","altText":"2000_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470362_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA4NTR8aW1hZ2UvanBlZ3xhRFZrTDJnME55OHhOVEV6T0RnMk5UYzNORFl5TWk4eE5EUXdYekV4TkRjd016WXlYMFJGTG1wd1p3fDg3NDBmMmViMGJhMDY2MjQ4NTdkZTA0OWVkODNjMDM5ZmIyNjI5ODU2YjEzMWNkMjQ3OTBjYmExODkxMjczZGM","altText":"1440_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11470362_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NjQ2N3xpbWFnZS9qcGVnfGFHWTNMMmcwTUM4eE5URXpPRGcyTlRrek9EUTJNaTh4TWpnd1h6RXhORGN3TXpZeVgwUkZMbXB3Wnd8NzVhODE4YzhmZTc3YmI3YTAzYTUzYWI0ZWJkYzc3YTliM2RhMjhlOGUxMGRkNTc2NDJhOWY1NWFhODBjZjA3YQ","altText":"1280_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11470362_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NTU2MXxpbWFnZS9qcGVnfGFHTTBMMmd3T1M4eE5URXpPRGcyTmpBd016azVPQzh4TURJMFh6RXhORGN3TXpZeVgwUkZMbXB3Wnd8MjkzNDczNGMyNGRlOGY0MWQ1OWU2M2I1ZTdhYjc4ZWYzNTdiZjQ2YTMyMmRhZTM3MmIxZDM0ZjQ5MGNhMDIwOQ","altText":"1024_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11470362_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjU3NXxpbWFnZS9qcGVnfGFEY3lMMmd3WVM4eE5URXpPRGcyTmpBMk9UVXpOQzgzTmpoZk1URTBOekF6TmpKZlJFVXVhbkJufDg0MTc4OWUwMjQ0MWRhOWZmNjM5YzQyNmI4YTQ4NzQ5ZTFhOWU2YTZkYzNkOGFkZTMxODNjM2ZkMTc1OGJlZjI","altText":"768_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11470362_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzM3MHxpbWFnZS9qcGVnfGFEZzBMMmd3WkM4eE5URXpPRGcyTmpFek5UQTNNQzgwT0RCZk1URTBOekF6TmpKZlJFVXVhbkJufGFkMDY3ZGQyZmQzZGY1ZDUwMWNhZWQ5NTcyMjYxZmQyNDE4ZGE3M2NkOWI0NDE0ZDY3ZjJlOWM4ZGZmMDkxY2Q","altText":"480_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11470362_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyN3xpbWFnZS9qcGVnfGFEazFMMmd4TUM4eE5URXpPRGcyTmpJd01EWXdOaTh5TURCZk1URTBOekF6TmpKZlJFVXVhbkJufDUwYTBjMGU2ODYyOGI1MzViODMyMzc0YzIzNWZjM2YxZTViMWM1OWM0ZmE4OGY0Yjg4YjFmOWMyZDE4ZTM2YmY","altText":"200_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11470362_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11470362-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQ3M3xpbWFnZS9qcGVnfGFERXpMMmd4T0M4eE5URXpPRGcyTmpRMk1qYzFNQzh4TWpCZk1URTBOekF6TmpKZlJFVXVhbkJufGUzNDA5MmQ1ZWMzN2Y0NWU0MjNhZTZjZmNhNGFiYjY2YWZlMWYyNGNlYzAyM2VhNmVlZmJiODNhMDhkZTgzZTg","altText":"120_11470362_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11470362_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjk0NjM4fGltYWdlL2pwZWd8YURZMUwyZzNPQzh4TlRBNU56SXdPVEF5T0RZek9BfDJjYmE2ZDFiNGVkOGZkOTliNGM2Y2ZlNDdiMDRkZjcyM2Y5MGYyZWY3ZDI2MDllNjJkMDgzNDA5Yjc1ZDEyYzk","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11470362_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFHWTNMMmhrTlM4eE5UQTNOakUwTmpZME1qazNOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8ZmI2N2MzM2RlY2M0ZWM3ODVjNDViMDMyOThmZTQwNGI3NjE3ZjRkN2EyODVjNThiNjYzODdjNGY0NDM5Nzg0MQ","altText":"2000_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFHWTNMMmhrTlM4eE5UQTNOakUwTmpZME1qazNOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8ZmI2N2MzM2RlY2M0ZWM3ODVjNDViMDMyOThmZTQwNGI3NjE3ZjRkN2EyODVjNThiNjYzODdjNGY0NDM5Nzg0MQ","altText":"2000_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFHWTNMMmhrTlM4eE5UQTNOakUwTmpZME1qazNOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8ZmI2N2MzM2RlY2M0ZWM3ODVjNDViMDMyOThmZTQwNGI3NjE3ZjRkN2EyODVjNThiNjYzODdjNGY0NDM5Nzg0MQ","altText":"2000_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5fGltYWdlL2pwZWd8YUdNMkwyZzNNaTh4TlRBM05qRTBOelEyTWpFM05DOHlNREJmTURJd01EQXdNRFl3TURBd09HSTJOREF3TURJd01HSTJYMFZPTG1wd1p3fGI0NDU2YzlmNmU3ZTliYzAzZWI3NjI2YzQ5ZWY1YzFmY2E3Y2RjNTI5MzY3ZGU0MWNiMTlmMmViM2NkNWM3NWE","altText":"200_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5fGltYWdlL2pwZWd8YUdNMkwyZzNNaTh4TlRBM05qRTBOelEyTWpFM05DOHlNREJmTURJd01EQXdNRFl3TURBd09HSTJOREF3TURJd01HSTJYMFZPTG1wd1p3fGI0NDU2YzlmNmU3ZTliYzAzZWI3NjI2YzQ5ZWY1YzFmY2E3Y2RjNTI5MzY3ZGU0MWNiMTlmMmViM2NkNWM3NWE","altText":"200_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFHWTNMMmhrTlM4eE5UQTNOakUwTmpZME1qazNOQzh5TURBd1h6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8ZmI2N2MzM2RlY2M0ZWM3ODVjNDViMDMyOThmZTQwNGI3NjE3ZjRkN2EyODVjNThiNjYzODdjNGY0NDM5Nzg0MQ","altText":"2000_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFETTNMMmhrTWk4eE5UQTNOakUwTmpjM05EQTBOaTh4TkRRd1h6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8NTg2NDZkMDJiNjE0OTVhMGIzZWQ0YzI0NGQwYzVhNzQ0MGRiNGRlNDgwOGQwY2Y3NGFmZTA0ZDAyMzc3ODc5OQ","altText":"1440_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFHUXlMMmhqWWk4eE5UQTNOakUwTmprek56ZzROaTh4TWpnd1h6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8YTZhYjcxNzBlMGJmMzBjM2ExNTg2MTdmMjc1NzYyMThkODkyOWExMTAyMmIyN2UwMjY1MWZiYTc4ZjU1OTMzNg","altText":"1280_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFERTFMMmc0TVM4eE5UQTNOakUwTnpBd016UXlNaTh4TURJMFh6QXlNREF3TURBMk1EQXdNRGhpTmpRd01EQXlNREJpTmw5RlRpNXFjR2N8ZTZmZjI5NmVlNjNiNDE4MDBjZDE2ZDkxNTc3MDk3ZTc4Mjc1OWVmZWU3MmE2MWQ3YzgxMjllMTU3YmQxY2I4MQ","altText":"1024_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w2MDA5MXxpbWFnZS9qcGVnfGFEWTNMMmc0TUM4eE5UQTNOakUwTnpBMk9EazFPQzgzTmpoZk1ESXdNREF3TURZd01EQXdPR0kyTkRBd01ESXdNR0kyWDBWT0xtcHdad3w5MGIxOWRhMWEzOWIzZWZkOTYzNmJjOTBiMDJhOGZiNDMyMDE5ZTZjYjNhMjNlYjRmOTliMWVhMjA3MGFjY2I4","altText":"768_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTc5OHxpbWFnZS9qcGVnfGFEazNMMmczT1M4eE5UQTNOakUwTnpJMk5UVTJOaTgwT0RCZk1ESXdNREF3TURZd01EQXdPR0kyTkRBd01ESXdNR0kyWDBWT0xtcHdad3xkZDM2MTI2YmVkNzBkZTVhNDhiYmVhN2M1NmQ0MzlmZGQ0ZDU5OTAyNzE5ZmNiY2RhMDU5MGY4MWU2YmVjZGE1","altText":"480_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDE5fGltYWdlL2pwZWd8YUdNMkwyZzNNaTh4TlRBM05qRTBOelEyTWpFM05DOHlNREJmTURJd01EQXdNRFl3TURBd09HSTJOREF3TURJd01HSTJYMFZPTG1wd1p3fGI0NDU2YzlmNmU3ZTliYzAzZWI3NjI2YzQ5ZWY1YzFmY2E3Y2RjNTI5MzY3ZGU0MWNiMTlmMmViM2NkNWM3NWE","altText":"200_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000600008b64000200b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTA2fGltYWdlL2pwZWd8YURJNEwyZzJNaTh4TlRBM05qRTBOemt5TURreU5pOHhNakJmTURJd01EQXdNRFl3TURBd09HSTJOREF3TURJd01HSTJYMFZPTG1wd1p3fDYwMzgyNmNjZTg4MjU0NDdmMWI0NGZkNTUwNDY0NDc4NjM5MzIwNGQ1ZjdhYzU2NjYyYmYzYzc3NmQyMzVlN2U","altText":"120_0200000600008b64000200b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000600008b64000200b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjAyOTl8aW1hZ2UvanBlZ3xhR1psTDJobE9TOHhOVEEzTmpFME5qQTROVGt4T0F8YzdmY2E2YWViM2QzMmZhZmUxOGJhYjE5NWQ1MzRmZmQ3NzIyZDcyZWQ4ZDZmZjE3ZjVlM2NjOWU2ZGU0NWI2Zg","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000600008b64000200b6_EN.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-rail-mount-terminal-blocks"},{"code":"50005","name":"Panel Feedthrough Connections","url":"/c/panel-feedthrough-connections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"panel-feedthrough-connections","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/electrical-interconnections/discover-pluggable-connectors"},{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal Blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"769-602/005-000","stock":null,"url":"/rail-mount-terminal-blocks/1-conductor-male-connector/p/769-602_005-000","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["769-602/005-000","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918842150","primaryCategoryName":"Rail-Mount Terminal Blocks","numberContentUnits":50.0,"numberPackageUnits":50.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail-Mount Terminal Blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor male connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 2-pole; Snap-in flange; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60283318","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}