WAGO Power Supply Base Product Features
Reliable Spring Pressure Connections: The Push-in CAGE CLAMP® connection technology ensures stable input and output connections, even under vibration. Toolfree installation and maintenance simplify operation.
High Efficiency: With an efficiency of up to 94% (at 20 A), the Base series contributes to reducing long-term operational costs.
Robust and Durable: The 2587 Series is designed for continuous operation, even in extreme conditions within control cabinets. Temperature range: −30 ... +70 °C
Reliable Operation: With a Mean Time Between Failures (MTBF) exceeding 1,000,000 hours, the product ensures long life and reduced operating costs. The DC OK LED allows easy monitoring of the operating status.
Compact Design: The 20 A model, with a width of just 56 mm, provides valuable space-saving in your control cabinet.