Sheath Stripping
Fast and safe cable and wire stripping is one of the most important tasks in circuit cabinet installation. Titanium nitride blade coating for low wear and non-slip handle areas for a solid, secure grip are among the the advantages offered by the WAGO professional cable strippers.

Stripping Pliers for Control and Sensor Cables
- Quick insulation stripping on sensor/control lines without damage to the individual strands
- No cable diameter adjustment necessary
- Easy stripping even over longer distances
- Long service life, thanks to replaceable cutting blades
- For sensor/actuator cables, highly flexible TPE-U cables, PUR cables, PUR/PVC cables, PVC cables, shielded and unshielded, multi-core cables
Stripping Pliers for Control and Sensor Cables (206-1481 and 206-1482)
Cable Knives
- 5 exchangeable cable brackets: one tool for a wide range of diameters (4–70 mm / 12–2/0 AWG)
- Clamping arm and viewing window for precise round cutting
- Ergonomic handling with two-component grip
- No exposed blade means high level of safety during and after work (pockets, toolbox)
- Variable cable and hook blade settings for different cable types
Cable Knives (206-1403 and Set 206-1400 in Sortimo® box with 5 exchangeable cable brackets)
In-Socket Cable Stripper
- Extra-long design and improved force transfer simplify stripping of insulation in deep distribution boxes, minimizing the risk of injury.
- Strips all standard round cables: Ø 8 to 13 mm (1–3/0 AWG) e.g., NYM 3 x 1.5 mm (0.06 in.) to NYM 5 x 2.5 mm (0.098 in.) (PVC- and halogen-free); ground cables up to 5 x 1.5 mm (0.06 in).
- The novel four-blade design allows a precise cut with less effort.
- Integrated length scale (interior) for precise wire stripping
- No manual cutting depth adjustment needed (so no damage to conductor strands)!

In-Socket Cable Stripper (206-1441)
Universal Cable Stripper
- Simple cable guide for quick and easy longitudinal cut; especially expedient for halogen-free conductors
- Outlined blade for stripping 0.2 to 4.0 mm² (24-12 AWG) wires
- Universal knife with locking push knob for on-the-job safety
- Strips all standard round cables: Ø 8 to 13 mm (1-3/0 AWG) e.g., NYM 3 x 1.5 mm (0.06 in.) up to NYM 5 x 2.5 mm (0.098 in.) (PVC- and halogen-free); ground cables up to to 5 x 1.5 mm (0.06 in).
- The novel four-blade design gives you the most precise cut with less effort.

Universal Cable Stripper (206-1442)
Data Cable Stripper
- Faster, easier cable stripping; especially for PVC-insulated data cables with thin insulation (e.g., Cat 5, 6, 7 and 8 twisted-pair cables)
- One side for stripping the outer insulation and the other for stripping the foil shielding
- Integrated interior length scale enables precise insulation stripping.
- The novel two-blade design allows a precise cut with less effort.
- No need to adjust cut depth to the respective diameter – the specially-set blades cleanly cut through the outer insulation and accurately grip and remove the foil shielding too.

Data Cable Stripper (206-1451)