{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 5 polos/3 polos; Cod. A; L2 - L; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with protection type IP20 is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. This pluggable installation connector can be used for a current load of up to 25 A. Therefore, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line guarantees flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization and flexibility for meeting an enormous variety of installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>suitable for any application</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-902",
"sku" : "770-902",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000230003caf9000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU5fGltYWdlL2pwZWd8YURoaUwyZ3lPQzh4TXpnd01USTROVEUxTmpnNU5DOHlNREJmTURJd01EQXdNak13TURBelkyRm1PVEF3TURJd01HSTJYMFJGTG1wd1p3fDkzZThiMWY1NTk3MzRkYWQwZjVmMWU3NDgyNDIzMDgwOGQ5Mjk5YzVjNDA0MDM0ZmRkYWE1MmExODgzOGM0MjM",
"gtin13" : "4045454424633",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/770-902"
}