{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 5 polos/3 polos; Cod. A; L3 - L; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI distribution connector A coding. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in no time flat. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. Our <i>WINSTA</i>® MIDI product line achieves flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility and customization for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, even more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>suitable for any application</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-903",
"sku" : "770-903",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000230002ace5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMyfGltYWdlL2pwZWd8YURZekwyaGpNeTh4TXpnd01UVXpNekkzTmpFNU1DOHlNREJmTURJd01EQXdNak13TURBeVlXTmxOVEF3TURJd01HSTJYMFJGTG1wd1p3fDYyMzU1ZWJhNDA4M2M1MDljNTY3NjY5ZDY3ODcxNmM4MGY3OTQxMDhjYzI2NDdmMTgxZTRjY2FlNWI1NGY1ZDc",
"gtin13" : "4045454424640",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/770-903"
}