{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Acoplamiento intermedio; 5 polos/3 polos; Cod. P; L3 - L; rojo",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI P coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI distribution connector 5-pole. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with P coding are used for implementing uninterruptible power supplies. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, secure, tailored installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>for UPS applications</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-913",
"sku" : "770-913",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347925-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3fGltYWdlL2pwZWd8YUROaUwyZzBOaTh4TkRBd01qVTJOakl3TVRNM05DOHlNREJmTmpNME56a3lOVjlFUlM1cWNHY3w4OGY0NjEzYmU4ZTIwMjIyYjcwMDgxN2U2YjdjOGQ3NDEwZTA5NjlmN2I0YWJiZjFjNmU1YjZmMjg0MjMzMmZi",
"gtin13" : "4045454944643",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/acoplamiento-intermedio/p/770-913"
}