{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Adaptador de fijación; 3 polos; para conectores hembras y machos; Materia plástica; gris",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>Put your trust in tried-and-tested accuracy for the installation for the implementation of your project: The mounting accessories from the <i>WINSTA</i>® MINI product line. With WAGO, you benefit from a large selection of expansions for the WINSTA® product line. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is very good for lights, for example, since due to LED technology, these offer significantly less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>fast, secure installation</li></ul>",
"mpn" : "890-303",
"sku" : "890-303",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001d000007b5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxfGltYWdlL2pwZWd8YURkakwyZ3dPUzh4TkRBd01Ua3dOelUyTkRVM05DOHlNREJmTURJd01EQXdNV1F3TURBd01EZGlOVEF3TURFd01HSTJYMFJGTG1wd1p3fDE1NjI2ODBiMDcyYjdkMmIyZDUwNGNkNzk2NGQ3ZGY5MzRiOTAyNDdkMjdmMzljMjZhYzJjNmUxOGU1ODIyMzk",
"gtin13" : "4055143838610",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/adaptador-de-fijaci%C3%B3n/p/890-303"
}