{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; 2 polos; Cod. B; 4,00 mm²; turquesa claro",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 2-pole allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in the domains of automation, mechanical engineering and robotics. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI product line offers flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility and customization for meeting an enormous variety of installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with B coding for use in automation of processes, such as lighting technology, among other examples</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-1242/076-000",
"sku" : "770-1242/076-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000330003852c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUwfGltYWdlL2pwZWd8YUdVM0wyZ3paaTh4TXprNU9UYzVPVFF3TWpVeU5pOHlNREJmTURJd01EQXdNek13TURBek9EVXlZekF3TURFd01HSTJYMFJGTG1wd1p3fGYzMTNiOWY0N2UyNjQyMzA2MzMxYmZhYTkwNTg4NTk4YThhNjM4ZTQ4NThiODM5MzAyZTIwODE5N2M2NDM4MTc",
"gtin13" : "4055143766760",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/770-1242_076-000"
}