{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector hembra; 4 polos; Cod. B; 4,00 mm²; gris",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI B coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in next to no time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible as well. This pluggable installation connector can be used for a voltage load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Due to the integrated test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>for automation controllers</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-244/081-000",
"sku" : "770-244/081-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8104363-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY4fGltYWdlL2pwZWd8YURZNEwyaGhaaTh4TXpjNU9EY3lOalV6TXpFMU1DOHlNREJmT0RFd05ETTJNMTlFUlM1cWNHY3wzNGE4NWUzMDQwNDdiZDQ5YTk5YjdkZjFjZGY4MjIyOTcyM2U1NDAzNzYzYzliMzJmZjczMDIwYWVhMTk5OGVm",
"gtin13" : "4050821517559",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-hembra/p/770-244_081-000"
}