{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector para placas de circuito impreso; recta; 4 polos; Cod. A; negro",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug with locking latch offers secure, easy handling to support drive and control technology tasks. Our pluggable PCB connectors provide a universal pluggable connection system for your devices that meets all the conditions for a robust device connection. For greater protection in electrical installations, the pcb connectors is provided with mechanical protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pcb connectors, you can clearly distinguish different circuits. Thanks to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very restricted spaces, i.e., for installations when very little room is available.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for a large number of applications</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-814",
"sku" : "890-814",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c00008239000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU5fGltYWdlL2pwZWd8YURJMUwyZ3dNUzh4TkRBd01UZzFNREk0TmpFeE1DOHlNREJmTURJd01EQXdNV013TURBd09ESXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fGViNDBlYzgxNjU1NzM4Yzk0MTJjYzhiN2FmM2JlODlkMTg5MDBjZGZhMGIzMjdmYjZhNWJjNWJhMDEwNmJjNWU",
"gtin13" : "4050821695516",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/conector-para-placas-de-circuito-impreso/p/890-814"
}