{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 2 polos; Cod. B; 1 entrada; 2 salidas; 2 clips de anclaje; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with protection against mismating is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, secure wiring of all components. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Customer-specific pole marking is possible, too. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for use in automation of processes, such as lighting technology, for instance</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-1601",
"sku" : "890-1601",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130000ba45000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEzfGltYWdlL2pwZWd8YURnd0wyZ3hZaTh4TkRBd01qZ3dNRFV5TlRNME1pOHlNREJmTURJd01EQXdNVE13TURBd1ltRTBOVEF3TURFd01HSTJYMFJGTG1wd1p3fGI5NDNjYmQxOGY1MWEwYWM0YTg5M2I4NTE1M2QwNGViNjk2YWYyZTA3MTVkNDE1NzE5OTYyNDA4ZGE5MTdmOWQ",
"gtin13" : "4050821560043",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/890-1601"
}