{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 4 polos; Cod. A; 1 entrada; 2 salidas; 2 clips de anclaje; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI 4-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI distribution connector with locking latch. The pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. Particularly if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantageous properties. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the installation is low-maintenance and requires no screw connections.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for use in a large number of general mains applications</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-626",
"sku" : "890-626",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000012000185c1000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzfGltYWdlL2pwZWd8YURkaUwyZ3lPUzh4TkRBd01EZzNOVFkyTnpRNE5pOHlNREJmTURJd01EQXdNVEl3TURBeE9EVmpNVEF3TURJd01HSTJYMFJGTG1wd1p3fGM2ZjBiNTJiMzIyODliMjhkZDcwOWQ1MDdhYmY2OGMzZWI0ZTk0YTI2ZDczYzdkNDg0ZjZkYTgzYjE3ZmUzZmI",
"gtin13" : "4050821229520",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/890-626"
}