{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 4 polos; Cod. A; 1 entrada; 2 salidas; 3 clips de anclaje; para conexiones aéreas; negro",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI distribution connector A coding. WAGO pluggable installation connectors are used when criteria repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. Especially where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the connection is low-maintenance and requires no screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP20 from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>for any mains application</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-627",
"sku" : "890-627",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001200018414000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YUdWbUwyZ3laQzh4TkRBd01EZzRPREV4T1RNeU5pOHlNREJmTURJd01EQXdNVEl3TURBeE9EUXhOREF3TURJd01HSTJYMFJGTG1wd1p3fDVhOGU5MTIxOTc5NjRkMGY3MjE1MjE1NTJjZjEzMDRlMzRlOWZkNmMwNjk2M2Y5N2NlMDNiZGQ2OTk1ZjgzYzY",
"gtin13" : "4050821229537",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/890-627"
}