{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Placa de montaje; 5 polos; para distribuidor; Materia plástica; negro",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MINI 5-pole</h2><br/><br/>With the mounting accessories from the <i>WINSTA</i>® MINI product line, zero-defect electrical installation is guaranteed. An extensive range of accessories complements the WINSTA® product line from WAGO. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It is very compact, and, with Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system reduces assembly times and installation errors at the construction site. Now you can also cut installation costs without compromising quality and safety: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>easy tool-free operation, a wide range of coding options</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-625",
"sku" : "890-625",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020002918f000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ0fGltYWdlL2pwZWd8YURkaUwyZ3pOaTh4TkRBd01UUXpNVFkwTWpFME1pOHlNREJmTURJd01EQXdNREl3TURBeU9URTRaakF3TURJd01HSTJYMFJGTG1wd1p3fDcyNDI4NzJkODA0Zjg4ODU1MzI5OGM5YTM3NzY1YmE4MjQ3MGY2MzY0ZTkxYzM4YWVhYWRmMWE3MGJmN2Y0MTk",
"gtin13" : "4055143838757",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/placa-de-montaje/p/890-625"
}