{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Interruptor electrónico; 1 canal; Tensión de entrada 24V DC; 0,5 A; Contacto libre de potencial",
"description" : "<b>Features:</b><br/><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity > 50,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>",
"mpn" : "787-3861/050-000",
"sku" : "787-3861/050-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9009745-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI2fGltYWdlL2pwZWd8YURsaEwyaGxNaTh4TXpnd01EUXdOekF3TnpJMk1pOHlNREJmT1RBd09UYzBOVjlFUlM1cWNHY3xhMWY5YTFkZmQ2YzYyMDUzYTFiOWUxNTJiYThiM2MwNDQxMzkyODU4MzkzM2Q4NjhmOTU5OWMzNmUwNjkyMTg5",
"gtin13" : "4066966460315",
"category" : "Protección contra sobretensiones y electrónica especial",
"url" : "https://www.wago.com/es/protecci%C3%B3n-contra-sobretensiones-y-electr%C3%B3nica-especial/interruptor-electr%C3%B3nico/p/787-3861_050-000"
}