MM-408888_GWA_WSP-iMac-02_2000x1125.jpg

Grid Monitoring

The WAGO Grid Monitoring App: Relevant Grid Parameters and Expansion Strategy Optimization at a Glance

In the foreseeable future, the number of distributed loads and generators is set to explode. Stabilizing grids is becoming more and more challenging. Transparency about the state of the low-voltage grid is becoming more and more important and requires fundamental monitoring.

Visualization and Monitoring for the Low-Voltage Grid

Whether in existing or newly installed substations, the WAGO Grid Monitoring solution keeps an eye on the processes at all times. And all this functionality requires no programming – just simple parameter setting. Operation in a closed network is also an available option to guarantee high application security. The intuitive visualization provides detailed overviews, including precise time information, of the currents, transformer load and output data. For even greater transparency, optional load flow analysis is also available for purchase to calculate voltages and currents throughout the entire distribution grid.

Benefits at a Glance

Commissioning via QR Code

Easy commissioning of controller applications via QR code scan: Examples like projects planned with multiple distributed controllers are where the WAGO Solution Platform really shines. With the WAGO app, a controller can be commissioned in no time by simply scanning the device code and QR code.

Grid Transparency

Grid condition monitoring incorporating all the relevant parameters in the low-voltage grid:

  • Transformer load
  • Current, voltage, power
  • Power factor
  • Harmonics

Grid Condition Monitoring

  • Calculation of the voltage at all nodes in the grid based on weather data and load profiles
  • Calculation of the load of all lines in the grid based on weather data and load profiles

Closed Network

  • Security: capable of operating in a closed network
  • Exploit the benefits of a cloud solution in your own closed network

A Look at the Solution

1 of 6

Packages

S Package

  • Live view of transformers
  • Historical data of transformers and outputs
  • Min./max.

M Package

  • Live view of transformers
  • Historical data of transformers and outputs
  • Min./max.
  • Data export

Grid condition monitoring:

  • Estimation of voltage at each node
  • Estimation of cable loads

L Package

  • Live view of transformers
  • Historical data of transformers and outputs
  • Min./max.
  • Data export

Grid condition monitoring:

  • Estimation of voltage at each node
  • Estimation of cable loads

Customer-specific alarm notifications:

  • Configurable thresholds
  • Rapid detection of critical states

Equipped to Meet Any Demands

The Perfect Combination:

The WAGO Grid Gateway Application and WAGO Grid Monitoring

The WAGO Grid Gateway application is the efficient data hub in substations. It collects data from various sources and passes it to other systems seamlessly. The controller application plays a crucial role in integrating information into higher-level systems. At the same time, the WAGO Grid Monitoring app allows comprehensive processing of the collected data, providing condition information derived from substations and the low-voltage grid.

Section 14a of the German Energy Industry Act

In a changing energy landscape, Section 14a of German Energy Industry Act (EnWG) plays a crucial role. This section set the requirements for low-voltage data that is useful for the grid. For compliance with Section 14a, the combination of the WAGO Grid Gateway application and WAGO Grid Monitoring provides precise low-voltage data that is useful for the grid.

One Platform, All the Solutions

WAGO Solutions Platform

The WAGO Solutions Platform offers a growing number of applications for monitoring, visualization and controlling many systems for buildings, industry and energy. Each individual application is 100 percent user-friendly and intuitive to use.

MM-408888_GWA_WSP-iMac-01_2000x1125.jpg

Commissioning in Three Steps

Scan QR Code

First, use the WAGO app to scan the QR code generated for the application solution on the Solutions Platform.

Scan Device Code

Then use the WAGO app to scan the device code on the controller you want to commission.

Install Device

The application solution is automatically loaded onto the controller.