NEW
Multi-Channel ECBs
Multi-channel WAGO ECBs for 24 VDC with 4 and 8 channels: With a width of 32 mm (1.26 inches), WAGO's new compact multi-channel modules are the narrowest ECBs available on the market.
Our eight-channel circuit breaker takes up 50% less space than eight single-channel circuit breaker modules. Our four-channel circuit breaker is available with the same width: just 32 mm (1.26 inches). An LED-illuminated on/off/reset button and a potential-free signal contact can be used for easy, reliable operation of each ECB channel and for setting the corresponding trip current.