{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-johdin-naaraspistoke; PUSH WIRE®; 0,8 mm Ø; Rasteriväli 5,75 mm; 1-nap.; yksittäisille juotosnastoille; sininen",
"description" : "<h2>Pluggable pcb terminal block, 243 Series, with 5.75 mm pin spacing</h2><br/><br/>Pluggable pcb terminal block (item number 243-722) simplifies electrical installations. Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. Featuring one conductor terminal along with PUSH WIRE®, this product outperforms the competition. Our proven PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The item's dimensions are 5.75 x 10 x 10.5 mm (width x height x depth). Depending on the type of conductor, pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². It features one level and four clamping points that you can use to connect a single potential / 1 pole. The clamping spring is made of a Copper alloy, the blue housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>",
"mpn" : "243-722",
"sku" : "243-722",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700019aff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURZMUwyZ3pOUzh4TkRZNE1UZzROVFV3TnpZeE5DOHlNREJmTURJd01EQXdNRGN3TURBeE9XRm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDQwMmFhYmYyNmNiMjRlYmY3YzAxM2QxYTIyYWEwMWNlYmM5OTIxMWVjZTNiN2VmYjkyYWFiMjc4ZGE2NDZhMWQ",
"gtin13" : "4044918440943",
"category" : "Pistokeliittimet",
"url" : "https://www.wago.com/fi/pistokeliittimet/4-johdin-naaraspistoke/p/243-722"
}