[ { "uid": "link_contact", "linkName": "Ota yhteyttä", "url": "/fi/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":" Käyttöohjeet","id":1,"type":"QUICKLINKS"},{"term":" Kirjastot_Kiinteistöautomaatio","id":2,"type":"QUICKLINKS"},{"term":" Kiinteistöt","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-johdin-naaraspistoke; PUSH WIRE®; 0,8 mm Ø; Rasteriväli 5,75 mm; 1-nap.; yksittäisille juotosnastoille; tummanharmaa", "description" : "<h2>Pluggable pcb terminal block, 243 Series, dark gray</h2><br/><br/>Enjoy error-free electrical installations with pluggable pcb terminal block (item number 243-725). Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and easy method for connecting solid conductors. The dimensions are 5.75 x 10 x 10.5 mm (width x height x depth). Pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². Up to one potential / one pole can be connected to this terminal block using four clamping points on one level. The dark gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of a Copper alloy. The contact surface is coated with tin.<br/>", "mpn" : "243-725", "sku" : "243-725", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019aff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzfGltYWdlL2pwZWd8YURZMUwyZ3pOUzh4TkRZNE1UZzROVFV3TnpZeE5DOHlNREJmTURJd01EQXdNRGN3TURBeE9XRm1aakF3TURFd01HSTJYMFJGTG1wd1p3fDQwMmFhYmYyNmNiMjRlYmY3YzAxM2QxYTIyYWEwMWNlYmM5OTIxMWVjZTNiN2VmYjkyYWFiMjc4ZGE2NDZhMWQ", "gtin13" : "4055143963916", "category" : "Pistokeliittimet", "url" : "https://www.wago.com/fi/pistokeliittimet/4-johdin-naaraspistoke/p/243-725" }
[ { "id": "details", "label":"Yksityiskohdat", "priority": 100 }, { "id": "downloads", "label":"Lataukset", "priority": 90 } ]