{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "4-johdin-naaraspistoke; PUSH WIRE®; 0,8 mm Ø; Rasteriväli 5,75 mm; 4-nap.; yksittäisille juotosnastoille; vaaleanvihreä",
"description" : "<h2>Pluggable pcb terminal block, 243 Series, light green</h2><br/><br/>Easy electrical installations are guaranteed with pluggable pcb terminal block (item number 243-744). Strip lengths must be between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. Featuring one conductor terminal along with PUSH WIRE®, this connector outperforms the competition. Our reliable PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. Dimensions: 23 x 10 x 10.5 mm (width x height x depth). Pluggable pcb terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 1 mm². It has one level. Four potentials can connect four poles using the sixteen clamping points The clamping spring is made of a Copper alloy, the contacts are made of electrolytic copper (ECu), and the light green housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces.<br/>",
"mpn" : "243-744",
"sku" : "243-744",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwfGltYWdlL2pwZWd8YURZMkwyaG1OUzh4TkRZNE1UWXhOelU1TmpRME5pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3N2RhNTFmNzNkMmM1MTFmNThmNzdmNjcxMjU0MzQ1NDY4YjM2OTY1MGFmNmIwZTU0Y2U5NjRkMjlhNTZkZWE",
"gtin13" : "4044918441988",
"category" : "Pistokeliittimet",
"url" : "https://www.wago.com/fi/pistokeliittimet/4-johdin-naaraspistoke/p/243-744"
}