[ { "uid": "link_contact", "linkName": "Ota yhteyttä", "url": "/fi/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":" Käyttöohjeet","id":1,"type":"QUICKLINKS"},{"term":" Kirjastot_Kiinteistöautomaatio","id":2,"type":"QUICKLINKS"},{"term":" Kiinteistöt","id":3,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4-johdin-naaraspistoke; PUSH WIRE®; 0,8 mm Ø; Rasteriväli 5,75 mm; 8-nap.; yksittäisille juotosnastoille; vaaleanvihreä", "description" : "<h2>Pluggable pcb terminal block, 243 Series, PUSH WIRE®</h2><br/><br/>Our pluggable pcb terminal block (item number 243-748) ensures effortless electrical installations. Ensure that the strip lengths are between 5 mm and 6 mm when connecting conductors to pluggable pcb terminal block. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The item's dimensions are 45.75 x 10 x 10.5 mm (width x height x depth). Depending on the type of conductor, pluggable pcb terminal block is designed for conductor cross sections ranging from 0.5 mm² to 1 mm². Up to eight potentials / eight poles can be connected to this terminal strip using thirty-two clamping points on one level. The light green housing is made of polyamide (PA66) for insulation, the clamping spring is made of a Copper alloy, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>", "mpn" : "243-748", "sku" : "243-748", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000700019cc7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODIwfGltYWdlL2pwZWd8YURZMkwyaG1OUzh4TkRZNE1UWXhOelU1TmpRME5pOHlNREJmTURJd01EQXdNRGN3TURBeE9XTmpOekF3TURFd01HSTJYMFJGTG1wd1p3fDY3N2RhNTFmNzNkMmM1MTFmNThmNzdmNjcxMjU0MzQ1NDY4YjM2OTY1MGFmNmIwZTU0Y2U5NjRkMjlhNTZkZWE", "gtin13" : "4044918442169", "category" : "Pistokeliittimet", "url" : "https://www.wago.com/fi/pistokeliittimet/4-johdin-naaraspistoke/p/243-748" }
[ { "id": "details", "label":"Yksityiskohdat", "priority": 100 }, { "id": "downloads", "label":"Lataukset", "priority": 90 } ]